MHP-TAM6-9-72 - MHP-TAM Series

Series: MHP-TAM
Questions? Contact Littelfuse Support
Battery mini Breaker MHP_TAM6_9_72 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Protecting battery packs, while keeping a low profile. Our MHP-TA device offers a 9VDC rating and a higher current rating than typical battery strap devices. Most ultra-thin computing products use lightweight and high capacity lithium polymer (LiP) and prismatic cells that also exhibit higher voltages and battery discharge rates. The MHP-TA's compact size (5.8mm x 3.85mm x 1.15mm) and multiple activation temperature ratings ranging from 72 to 90 degrees Celsius, help give our device a sizable advantage in helping meet safety requirements required of LiP and prismatic cells.

Features:
Compact Design, Current Capacity

  • 9VDC rating
  • Two levels of current carrying capacity:
    • Low current (nominal 6A hold current @25°C)
    • High current (nominal 15A hold current @25°C)
  • Multiple activation temperature ratings (72°C, 77°C, 82°C, 85°C, 90°C)
  • Compact size (L: 5.8mm x W: 3.85mm x H: 1.15mm) allows for ultra-thin battery pack designs

Benefits:
Resettable Protection

  • Capable of handling the higher voltages and battery discharge rates found in high-capacity lithium polymer and prismatic cell applications
  • Helps provide resettable over temperature protection in high-capacity LiP and prismatic cell applications

Applications:
Batteries in Mobile Electronics

  • Tablets
  • Ultra-thin notebooks PCs
  • Smart phones
  • E-readers
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
RF4370-000 MHP-TAM6-9-72 RoHS No 02/13/2019 PbFree No 02/13/2019 CoC_RoHS10_RF4370-000_MHP-TAM6-9-72 REACH211_Declaration_RF4370-000_MHP-TAM6-9-72 Yes
02/13/2019
Does not Contain IPC_MHP-TAM6-9-77
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.