MHP-TAC15-12-72 - MHP-TAC Series

Series: MHP-TAC
Questions? Contact Littelfuse Support
Battery mini Breakers MHP TAC Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The new Metal Hybrid PPTC device, MHP-TAC, offers higher voltage rating (12 V dc) and smaller size than typical MHP-TAM devices. MHP-TAC helps to meet the battery safety requirements of higher-capacity Li-ion polymer and prismatic batteries found in most mobile devices such as laptop PCs, tablets, and smart phones.

MHP technology connects a bimetal protector in parallel with a Polymeric Positive Temperature Coefficient (PPTC) device. The PPTC device is to act as a heater and to help keep the bimetal latched until the fault is removed. The resulting MHP-TAC helps to provide resettable overtemperature protection. 

 

Features

  • Miniature thermal cutoff (TCO) device
  • High voltage rating
  • Overtemperature and overcurrent protection for Li-ion polymer
    and prismatic cells
  • Multiple activation temperature ratings (72°C, 77°C, 82°C, 85°C, and 90°C)
  • Compact size (4.75x2.x0.8 mm) allows for ultrathin
    battery pack designs

 

Applications

  • Notebook PCs
  • Ultrabooks
  • Tablets
  • Smart phones
  • E-cigarettes
  • Battery-powered portable devices

Chinese Subtitles - Japanese Subtitles

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
RF4756-000 MHP-TAC15-12-72 RoHS No 02/13/2019 PbFree No 02/13/2019 Yes
02/13/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.