![USP2373 thermistor assembly is 0.375 inch in diameter](/~/media/technical-resources/technicalcenters/temperature-sensors/usp2373-thermistor-assembly.jpg?h=371&w=520&la=en)
Testing of Thermistor Probe USP2373 ID # 44006
Part Number: USP2373
Part Description: Thermistor Probe
Test Identification Number: SO#: 44006
Test Specification:
SPECIAL
Test Condition (s):
Apply power to probes (dissipation between 1 and 3mw @ 25 and 98°C)
Immerse in Salt Water (Saturated) at Room Temperature for 1 hour
Increase temperature to 98°C within 30 minutes
Cool to 25°C (room temperature) within 30 minutes
Dwell at room temperature for 1 hour and repeat
DURATION: 500 cycles
Acceptance Criteria |
Results |
No Moisture Intrusion |
PASS |
Maximum Change in Resistance Ratio R50°C/R25°C: ±0.1% |
PASS |