Thermistor Assembly Environmental Test Report
Appendix 1 (CONT.)
Sinusoidal Vibration
Part Number: USP2446
Part Description: Thermistor Probe
Test Identification Number: SO#: 37213
Test Specification: MIL-E-5400, CURVE VI, FIGURE 2
Test Condition (s):
20 g
.036" DOUBLE AMPLITUDE
104 Hz
DURATION: 9 hours total, 3 hours in each of three perpendicular axis.
Acceptance Criteria
| Results
|
Maximum Change in Resistance Due to Test: ±1% |
PASS |
Maximum Change in Resistance Ratio R50°C/R25°C: ±0.1% |
PASS |