Thermistor Assembly Environmental Test Report
Appendix 5
The next few pages outline the results of Salt Water Immersion testing as well as Thermal Shock testing at 200 and 1,000 cycles for thermistor assembly part number USP2373.
USP2373 thermistor assembly is 0.375 inch in diameter
![USP2373 thermistor assembly is 0.375 inch in diameter](/~/media/technical-resources/technicalcenters/temperature-sensors/usp2373-thermistor-assembly.jpg?h=378&w=531&la=en)
Salt Water Immersion
Part Number: USP2373
Part Description: Thermistor Probe
Test Identification Number: SO#: 31538
Test Specification:
Special
Test Condition (s):
60 Min. @ 0°C Salt Water (Saturated)
10 Seconds Max. Transition
60 Min. @ +65°C Clean Water
10 Seconds Max. Transition
Duration: 10 Cycles
Acceptance Criteria
| Results
|
No Moisture Intrusion |
PASS |
Maximum Change in Resistance Ratio R50°C/R25°C: ±0.1% |
PASS |