U.S. Sensor Test Report Thermistor Assembly Part Evaluation
(H7183 Style Pipe Temperature Sensor)
![H7183 - Thermistor Assembly](/~/media/technical-resources/technicalcenters/temperature-sensors/h7183-thermistor-assembly-style.jpg?h=331&w=497&la=en)
![H7183 - Thermistor Assembly Drawing](/~/media/technical-resources/technicalcenters/temperature-sensors/h7183-thermistor-assembly-drawing.jpg?la=en)
Salt Water Immersion
Style: H7183
Part Description: Pipe Thermistor Temperature Sensor
Test Specification:
Special
Test Condition (s):
Parts were immersed in a 5% salt water solution, the solution temperature was cycled from ~+30°C to ~+80°C 14 cycles per day. During the duration of the test, 12 volts D.C. was applied continuously to each circuit consisting of a 20K Ohm resistor in series with each D.U.T.
Following the salt water immersion test above, the thermal shock test below was performed
Shock test (10 cycles 0°C salt water to +80°C salt water)
Test Duration: One Month
1 |
9944.4 |
A |
9949.8 |
A |
33008 |
A |
9946.5 |
A |
2 |
9959.2 |
A |
9957.5 |
A |
32929 |
A |
9955.1 |
A |
3 |
9927.8 |
A |
9927.9 |
A |
32785 |
A |
9929.6 |
A |
4 |
9971.9 |
A |
9976.0 |
A |
32889 |
A |
9967.3 |
A |
5 |
9899.9 |
A |
9907.2 |
A |
32715 |
A |
9907.7 |
A |
6 |
9935.4 |
A |
9939.5 |
A |
32827 |
A |
9935.8 |
A |
7 |
9890.8 |
A |
9885.3 |
A |
32574 |
A |
9891.3 |
A |
8 |
10049 |
A |
10048 |
A |
33194 |
A |
10047 |
A |
9 |
9902.4 |
A |
9905.5 |
A |
32724 |
A |
9906.2 |
A |
10 |
9917.7 |
A |
9918.3 |
A |
32684 |
A |
9919.8 |
A |
11 |
9938.1 |
A |
9943.0 |
A |
32765 |
A |
9936.6 |
A |
12 |
10044 |
A |
10048 |
A |
33288 |
A |
10045 |
A |