The following outlines the result of the Elevated Temperature Extended Life Test for 104G1K.
Elevated Temperature Extended Life Test
Part Number: 104JG1K
Part Description: Thermistor
Test Identification Number: Record#: FP-A4
Test Specification: High Temperature Soak
Test Condition (s):
100°C AIR
DURATION: 73,000 Hours (8 years+)
Acceptance Criteria |
Results |
Maximum Change in Resistance Due to Test: ±1% |
PASS |
Maximum Change in Resistance Ratio R50°C/R25°C: ±0.1% |
PASS |