SE-330-00-00 | 65 - 265 | 85 - 275 | 2 Form A; 2 Form C | 4 - 20 | USB | Now | No longer available | 50G - 50N - 51G - 51N - 59N - 86 | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 5.8 D in. | 0 Kg | Latching; Autoreset | Standard | 50; 60; ASD | 2 - 100% of CT-Primary Rating | | |
SE-330-00-01 | 65 - 265 | 85 - 275 | 1 Form A; 1 Form B; 2 Form C | 4 - 20 | USB | Now | No longer available | 50G - 50N - 51G - 51N - 59N - 86 | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 5.8 D in. | 0 Kg | Latching; Autoreset | Standard | 50; 60; ASD | 2 - 100% of CT-Primary Rating | | |
SE-330-01-00 | 65 - 265 | 85 - 275 | 2 Form A; 2 Form C | 4 - 20 | USB; DeviceNet | Now | No longer available | 50G - 50N - 51G - 51N - 59N - 86 | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 5.8 D in. | 0 Kg | Latching; Autoreset | Standard | 50; 60; ASD | 2 - 100% of CT-Primary Rating | | |
SE-330-01-01 | 65 - 265 | 85 - 275 | 1 Form A; 1 Form B; 2 Form C | 4 - 20 | USB; DeviceNet | Now | No longer available | 50G - 50N - 51G - 51N - 59N - 86 | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 5.8 D in. | 0 Kg | Latching; Autoreset | Standard | 50; 60; ASD | 2 - 100% of CT-Primary Rating | | |
SE-330-03-00 | 65 - 265 | 85 - 275 | 2 Form A; 2 Form C | 4 - 20 | USB; Ethernet (Dual RJ45) | Now | No longer available | 50G - 50N - 51G - 51N - 59N - 86 | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 5.8 D in. | 0 Kg | Latching; Autoreset | Standard | 50; 60; ASD | 2 - 100% of CT-Primary Rating | | |
SE-330-03-01 | 65 - 265 | 85 - 275 | 1 Form A; 1 Form B; 2 Form C | 4 - 20 | USB; Ethernet (Dual RJ45) | Now | No longer available | 50G - 50N - 51G - 51N - 59N - 86 | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 5.8 D in. | 0 Kg | Latching; Autoreset | Standard | 50; 60; ASD | 2 - 100% of CT-Primary Rating | | |
SE-330-04-00 | 65 - 265 | 85 - 275 | 2 Form A; 2 Form C | 4 - 20 | USB; Ethernet (RJ45 and SC Fiber) | Now | No longer available | 50G - 50N - 51G - 51N - 59N - 86 | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 5.8 D in. | 0 Kg | Latching; Autoreset | Standard | 50; 60; ASD | 2 - 100% of CT-Primary Rating | Order | |
SE-330-04-01 | 65 - 265 | 85 - 275 | 2 Form A; 2 Form C | 4 - 20 | USB; Ethernet (RJ45 and SC Fiber) | Now | No longer available | 50G - 50N - 51G - 51N - 59N - 86 | Fail-safe / Non Fail-safe | | 0 Kg | Latching; Autoreset | Standard | 50; 60; ASD | 2 - 100% of CT-Primary Rating | Order | |
SE-330-05-00 | 65 - 265 | 85 - 275 | 2 Form A; 2 Form C | 4 - 20 | USB; Ethernet (Dual SC Fiber) | Now | No longer available | 50G - 50N - 51G - 51N - 59N - 86 | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 5.8 D in. | 0 Kg | Latching; Autoreset | Standard | 50; 60; ASD | 2 - 100% of CT-Primary Rating | Order | |
SE-330-05-01 | 65 - 265 | 85 - 275 | 1 Form A; 1 Form B; 2 Form C | 4 - 20 | USB; Ethernet (Dual SC Fiber) | Now | No longer available | 50G - 50N - 51G - 51N - 59N - 86 | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 5.8 D in. | 0 Kg | Latching; Autoreset | Standard | 50; 60; ASD | 2 - 100% of CT-Primary Rating | Order | |
SE-330-06-00 | 65 - 265 | 85 - 275 | 2 Form A; 2 Form C | 4 - 20 | USB; IEC61850 (Dual RJ45) | Now | No longer available | 50G - 50N - 51G - 51N - 59N - 86 | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 5.8 D in. | 0 Kg | Latching; Autoreset | Standard | 50; 60; ASD | 2 - 100% of CT-Primary Rating | Order | |
SE-330-06-01 | 65 - 265 | 85 - 275 | 1 Form A; 1 Form B; 2 Form C | 4 - 20 | USB; IEC61850 (Dual RJ45) | Now | No longer available | 50G - 50N - 51G - 51N - 59N - 86 | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 5.8 D in. | 0 Kg | Latching; Autoreset | Standard | 50; 60; ASD | 2 - 100% of CT-Primary Rating | Order | |
SE-330-07-00 | 65 - 265 | 85 - 275 | 2 Form A; 2 Form C | 4 - 20 | USB; IEC61850 (RJ45 and SC Fiber) | Now | No longer available | 50G - 50N - 51G - 51N - 59N - 86 | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 5.8 D in. | 0 Kg | Latching; Autoreset | Standard | 50; 60; ASD | 2 - 100% of CT-Primary Rating | Order | |
SE-330-07-01 | 65 - 265 | 85 - 275 | 1 Form A; 1 Form B; 2 Form C | 4 - 20 | USB; IEC61850 (RJ45 and SC Fiber) | Now | No longer available | 50G - 50N - 51G - 51N - 59N - 86 | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 5.8 D in. | 0 Kg | Latching; Autoreset | Standard | 50; 60; ASD | 2 - 100% of CT-Primary Rating | Order | |
SE-330-08-00 | 65 - 265 | 85 - 275 | 2 Form A; 2 Form C | 4 - 20 | USB; IEC61850 (Dual SC Fiber) | Now | No longer available | 50G - 50N - 51G - 51N - 59N - 86 | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 5.8 D in. | 0 Kg | Latching; Autoreset | Standard | 50; 60; ASD | 2 - 100% of CT-Primary Rating | Order | |
SE-330-08-01 | 65 - 265 | 85 - 275 | 1 Form A; 1 Form B; 2 Form C | 4 - 20 | USB; IEC61850 (Dual SC Fiber) | Now | No longer available | 50G - 50N - 51G - 51N - 59N - 86 | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 5.8 D in. | 0 Kg | Latching; Autoreset | Standard | 50; 60; ASD | 2 - 100% of CT-Primary Rating | Order | |
SE-330-20-00 | 28 - 52 | 36 - 72 | 2 Form A; 2 Form C | 4 - 20 | USB | Now | No longer available | 50G - 50N - 51G - 51N - 59N - 86 | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 5.8 D in. | 0 Kg | Latching; Autoreset | Standard | 50; 60; ASD | 2 - 100% of CT-Primary Rating | | |
SE-330-20-01 | 28 - 52 | 36 - 72 | 1 Form A; 1 Form B; 2 Form C | 4 - 20 | USB | Now | No longer available | 50G - 50N - 51G - 51N - 59N - 86 | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 5.8 D in. | 0 Kg | Latching; Autoreset | Standard | 50; 60; ASD | 2 - 100% of CT-Primary Rating | | |
SE-330-21-00 | 28 - 52 | 36 - 72 | 2 Form A; 2 Form C | 4 - 20 | USB; DeviceNet | Now | No longer available | 50G - 50N - 51G - 51N - 59N - 86 | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 5.8 D in. | 0 Kg | Latching; Autoreset | Standard | 50; 60; ASD | 2 - 100% of CT-Primary Rating | | |
SE-330-21-01 | 28 - 52 | 36 - 72 | 1 Form A; 1 Form B; 2 Form C | 4 - 20 | USB; DeviceNet | Now | No longer available | 50G - 50N - 51G - 51N - 59N - 86 | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 5.8 D in. | 0 Kg | Latching; Autoreset | Standard | 50; 60; ASD | 2 - 100% of CT-Primary Rating | | |
SE-330-23-00 | 28 - 52 | 36 - 72 | 2 Form A; 2 Form C | 4 - 20 | USB; Ethernet (Dual RJ45) | Now | No longer available | 50G - 50N - 51G - 51N - 59N - 87 | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 5.8 D in. | 0 Kg | Latching; Autoreset | Standard | 50; 60; ASD | 3 - 100% of CT-Primary Rating | | |
SE-330-23-01 | 28 - 52 | 36 - 72 | 1 Form A; 1 Form B; 2 Form C | 4 - 20 | USB; Ethernet (Dual RJ45) | Now | No longer available | 50G - 50N - 51G - 51N - 59N - 86 | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 5.8 D in. | 0 Kg | Latching; Autoreset | Standard | 50; 60; ASD | 2 - 100% of CT-Primary Rating | | |
SE-330-24-00 | 28 - 52 | 36 - 72 | 2 Form A; 2 Form C | 4 - 20 | USB; Ethernet (RJ45 and SC Fiber) | Now | No longer available | 50G - 50N - 51G - 51N - 59N - 86 | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 5.8 D in. | 0 Kg | Latching; Autoreset | Standard | 50; 60; ASD | 2 - 100% of CT-Primary Rating | Order | |
SE-330-24-01 | 28 - 52 | 36 - 72 | 1 Form A; 1 Form B; 2 Form C | 4 - 20 | USB; Ethernet (RJ45 and SC Fiber) | Now | No longer available | 50G - 50N - 51G - 51N - 59N - 86 | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 5.8 D in. | 0 Kg | Latching; Autoreset | Standard | 50; 60; ASD | 2 - 100% of CT-Primary Rating | Order | |
SE-330-25-00 | 28 - 52 | 36 - 72 | 2 Form A; 2 Form C | 4 - 20 | USB; Ethernet (Dual SC Fiber) | Now | No longer available | 50G - 50N - 51G - 51N - 59N - 86 | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 5.8 D in. | 0 Kg | Latching; Autoreset | Standard | 50; 60; ASD | 2 - 100% of CT-Primary Rating | Order | |
SE-330-25-01 | 28 - 52 | 36 - 72 | 1 Form A; 1 Form B; 2 Form C | 4 - 20 | USB; Ethernet (Dual SC Fiber) | Now | No longer available | 50G - 50N - 51G - 51N - 59N - 86 | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 5.8 D in. | 0 Kg | Latching; Autoreset | Standard | 50; 60; ASD | 2 - 100% of CT-Primary Rating | Order | |
SE-330-26-00 | 28 - 52 | 36 - 72 | 2 Form A; 2 Form C | 4 - 20 | USB; IEC61850 (Dual RJ45) | Now | No longer available | 50G - 50N - 51G - 51N - 59N - 86 | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 5.8 D in. | 0 Kg | Latching; Autoreset | Standard | 50; 60; ASD | 2 - 100% of CT-Primary Rating | Order | |
SE-330-26-01 | 28 - 52 | 36 - 72 | 1 Form A; 1 Form B; 2 Form C | 4 - 20 | USB; IEC61850 (Dual RJ45) | Now | No longer available | 50G - 50N - 51G - 51N - 59N - 86 | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 5.8 D in. | 0 Kg | Latching; Autoreset | Standard | 50; 60; ASD | 2 - 100% of CT-Primary Rating | Order | |
SE-330-27-00 | 28 - 52 | 36 - 72 | 2 Form A; 2 Form C | 4 - 20 | USB; IEC61850 (RJ45 and SC Fiber) | Now | No longer available | 50G - 50N - 51G - 51N - 59N - 86 | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 5.8 D in. | 0 Kg | Latching; Autoreset | Standard | 50; 60; ASD | 2 - 100% of CT-Primary Rating | Order | |
SE-330-27-01 | 28 - 52 | 36 - 72 | 1 Form A; 1 Form B; 2 Form C | 4 - 20 | USB; IEC61850 (RJ45 and SC Fiber) | Now | No longer available | 50G - 50N - 51G - 51N - 59N - 86 | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 5.8 D in. | 0 Kg | Latching; Autoreset | Standard | 50; 60; ASD | 2 - 100% of CT-Primary Rating | Order | |
SE-330-28-00 | 28 - 52 | 36 - 72 | 2 Form A; 2 Form C | 4 - 20 | USB; IEC61850 (Dual SC Fiber) | Now | No longer available | 50G - 50N - 51G - 51N - 59N - 86 | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 5.8 D in. | 0 Kg | Latching; Autoreset | Standard | 50; 60; ASD | 2 - 100% of CT-Primary Rating | Order | |
SE-330-28-01 | 28 - 52 | 36 - 72 | 1 Form A; 1 Form B; 2 Form C | 4 - 20 | USB; IEC61850 (Dual SC Fiber) | Now | No longer available | 50G - 50N - 51G - 51N - 59N - 86 | Fail-safe / Non Fail-safe | 8.4 H x 3.9 W x 5.8 D in. | 0 Kg | Latching; Autoreset | Standard | 50; 60; ASD | 2 - 100% of CT-Primary Rating | Order | |