SMDLCE-HRA Series - 3000 W Low Capacitance Surface Mount in DO-214AB

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

SMDLCE-HRA high reliability series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

Features

  • Low capacitance 3000 W peak pulse power capability at 10/1000 μs waveform, repetition rate (duty cycles):0.01 %
  • For surface mounted applications in order to optimize board space
  • Low profile package
  • Built-in strain relief
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • ESD protection of data lines in accordance with IEC 61000- 4-2 ESD 30 kV (Air), 30 kV (Contact)
  • EFT protection of data lines in accordance with IEC 61000- 4-4
  • Glass passivated chip junction
  • Low incremental surge resistance
  • Fast response and excellent clamping capability
  • UL recognized compound meeting flammability rating V-0
  • Meet MSL level1, per J-STD-020, high temperature soldering guaranteed:260°C/10 seconds at terminals
  • Matte tin lead–free plated
  • Halogen free and RoHS compliant
  • Pb-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/JEDEC J-STD- 609A.01)

Applications
TVS components are ideal for the protection of I/O Interfaces, VCC bus and other vulnerable circuits in industrial and high reliability applications.

Japanese Subtitles

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Uni / BiOperating Temperature Maximum CelsiusStockSamplesCompare
SMDLCE12-HRA123000150.914.720.915Unidirectional150CheckOrder
SMDLCE13-HRA133000139.515.922.513Unidirectional150CheckOrder
SMDLCE14-HRA143000129.317.224.213Unidirectional150CheckOrder
SMDLCE15-HRA15300012318.525.411Unidirectional150CheckOrder
SMDLCE16-HRA163000115.419.72711Unidirectional150CheckOrder
SMDLCE17-HRA173000108.720.928.611Unidirectional150CheckOrder
SMDLCE18-HRA183000102722.130.211Unidirectional150CheckOrder
SMDLCE20-HRA20300092.624.533.411Unidirectional150CheckOrder
SMDLCE22-HRA22300084.526.936.511Unidirectional150CheckOrder
SMDLCE24-HRA24300077.129.539.911Unidirectional150CheckOrder
SMDLCE26-HRA26300071.331.943.111Unidirectional150CheckOrder
SMDLCE28-HRA28300066.134.446.511Unidirectional150CheckOrder
SMDLCE30-HRA3030006236.849.411Unidirectional150CheckOrder
SMDLCE33-HRA33300056.340.653.311Unidirectional150CheckOrder
SMDLCE36-HRA36300051.644.258.111Unidirectional150CheckOrder
SMDLCE40-HRA40300046.549.164.511Unidirectional150CheckOrder
SMDLCE43-HRA43300043.252.869.411Unidirectional150CheckOrder
SMDLCE45-HRA45300041.355.372.711Unidirectional150CheckOrder
SMDLCE48-HRA48300038.858.977.411Unidirectional150CheckOrder
SMDLCE51-HRA51300036.462.782.411Unidirectional150CheckOrder
SMDLCE54-HRA54300034.466.387.111Unidirectional150CheckOrder
SMDLCE58-HRA58300032.171.293.611Unidirectional150CheckOrder
SMDLCE60-HRA6030003173.796.811Unidirectional150CheckOrder
SMDLCE64-HRA64300029.178.610311Unidirectional150CheckOrder
SMDLCE70-HRA70300026.58611311Unidirectional150CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.