SMDJ100CA-HRA - SMDJ-HRA Series

TVS Diode SMDJ_HR Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SMDJ-HRA High Reliability series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events. These are available with a variety of up-screening options for enhanced reliability..

Features & Benefits:

  • High reliability application and automotive grade AEC-Q101 qualified
  • Enhanced reliability screening options are available in reference to MIL-PRF-19500. Refer to screen process table for more detail on screening options
  • For surface mounted applications in order to optimize board space
  • Low profile package
  • Built-in strain relief
  • VBR @TJ= VBR@25°C x (1+αT x (TJ - 25)) (αT:Temperature Coefficient)
  • Glass passivated chip junction
  • 3000W peak pulse power capability at 10/1000μs waveform, repetition rate (duty cycles):0.01%
  • Excellent clamping capability
  • Low incremental surge resistance
  • Typical IR less than 2µA above 12V
  • High Temperature soldering guaranteed: 260°C/40 seconds at terminals
  • Plastic package has Underwriters laboratory flammability 94V-O
  • Meet MSL level1, per J-STD-020, LF maximun peak of 260°C
  • Matte tin lead–free plated
  • Halogen free and RoHS compliant
  • 2nd level interconnect is Pb-free per IPC/JEDEC J-STD609A.01
  • Recognized to UL 497B as an Isolated Loop Circuit Protector

Applications:

SMDJ-HRA devices are ideal for the high reliability protection of I/ O Interfaces, VCC bus and other vulnerable circuits used in Telecom, Computer, Industrial and Consumer electronic applications.

pdficon TVS Diode SMDJ HRA Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon TVS Diode Catalog

Littelfuse offers the widest range of TVS Diodes and other circuit protection products. Littelfuse TVS Diodes are ideal for protecting semiconductor components from high-voltage transients...

pdficon Circuit Protection Products Selection Guide

To request product environmental information, please complete the Product Environmental Information Request Form.