SMCLCE-HR Series - 1500 W Low Capacitance Surface Mount in DO-214AB

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

SMCLCE-HR high reliability series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

Features

  • Low capacitance 1500 W peak pulse power capability at 10/1000 μs waveform, repetition rate (duty cycles):0.01 %
  • For surface mounted applications in order to optimize board space
  • Low profile package
  • Built-in strain relief
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • ESD protection of data lines in accordance with IEC 61000- 4-2 ESD 30 kV (Air), 30 kV (Contact)
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Glass passivated chip junction
  • Low incremental surge resistance
  • Fast response and excellent clamping capability
  • UL recognized compound meeting flammability rating V-0
  • Meet MSL level1, per J-STD-020, high temperature soldering guaranteed:260°C/10 seconds at terminals
  • Matte tin lead–free plated
  • Halogen free and RoHS compliant
  • Pb-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/

 

Applications

TVS components are ideal for the protection of I/O Interfaces, VCC bus and other vulnerable circuits in industrial and high reliability applications.

Japanese Subtitles

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Uni / BiOperating Temperature Maximum CelsiusStockSamplesCompare
SMCLCE12-HR12150075.414.720.915Unidirectional150CheckOrder
SMCLCE13-HR13150069.815.922.513Unidirectional150CheckOrder
SMCLCE14-HR14150064.717.224.213Unidirectional150CheckOrder
SMCLCE15-HR15150061.518.525.410.96Unidirectional150CheckOrder
SMCLCE16-HR16150057.719.72710.96Unidirectional150CheckOrder
SMCLCE17-HR17150054.420.928.610.96Unidirectional150CheckOrder
SMCLCE18-HR18150051.422.130.210.96Unidirectional150CheckOrder
SMCLCE20-HR20150046.324.533.410.96Unidirectional150CheckOrder
SMCLCE22-HR22150042.326.936.510.96Unidirectional150CheckOrder
SMCLCE24-HR24150038.629.539.910.96Unidirectional150CheckOrder
SMCLCE26-HR26150035.731.943.110.96Unidirectional150CheckOrder
SMCLCE28-HR28150033.134.446.510.96Unidirectional150CheckOrder
SMCLCE30-HR3015003136.849.410.96Unidirectional150CheckOrder
SMCLCE33-HR33150028.240.653.310.96Unidirectional150CheckOrder
SMCLCE36-HR36150025.944.258.110.96Unidirectional150CheckOrder
SMCLCE40-HR40150023.349.164.510.96Unidirectional150CheckOrder
SMCLCE43-HR43150021.752.869.410.96Unidirectional150CheckOrder
SMCLCE45-HR45150020.655.372.710.96Unidirectional150CheckOrder
SMCLCE48-HR48150019.458.977.410.96Unidirectional150CheckOrder
SMCLCE51-HR51150018.262.782.410.96Unidirectional150CheckOrder
SMCLCE54-HR54150017.366.387.110.96Unidirectional150CheckOrder
SMCLCE58-HR58150016.171.293.610.96Unidirectional150CheckOrder
SMCLCE60-HR60150015.573.796.810.96Unidirectional150CheckOrder
SMCLCE64-HR64150014.678.610310.96Unidirectional150CheckOrder
SMCLCE70-HR70150013.38611310.96Unidirectional150CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.