5.0SMDJxxS-HRA Series - High Reliability 5000W Surface Mount TVS in DO-214AB SMC Package

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 5.0SMDJxxS-HRA High Reliability series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events. These are available with a variety of upscreening options for enhanced reliability.

Features & Benefits:

  • High reliability devices with fabrication and assembly lots traceability
  • Enhanced reliability screening options are available in reference to MIL-PRF-19500. Refer to screen process table for more detail on screening options
  • For surface mounted applications in order to optimize board space
  • Low profile package
  • Built-in strain relief
  • VBR @TJ= VBR@25°C x (1+αT x (TJ - 25)) (αT:Temperature Coefficient)
  • Glass passivated chip junction
  • 5000W peak pulse power capability at 10/1000μs waveform, repetition rate (duty cycles):0.01%
  • Fast response time: typically less than 1.0ps from 0V to VBR min
  • Excellent clamping capability
  • Low incremental surge resistance
  • Typical IR less than 2μA above 12V
  • High Temperature soldering guaranteed: 260°C/40 seconds at terminals
  • Plastic package has Underwriters laboratory flammability 94V-O
  • Meet MSL level1, per J-STD-020, LF maximun peak of 260°C
  • Matte tin lead–free plated
  • Halogen free and RoHS compliant
  • 2nd level interconnect is Pb-free per IPC/JEDEC J-STD-609A.01
  • Recognized to UL 497B as an Isolated Loop Circuit Protector

Applications:

5.0SMDJxxS-HRA components are ideal for the high reliability protection of I/O Interfaces, VCC bus and other vulnerable circuits.

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Uni / BiOperating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsStockSamplesCompare
5.0SMDJ10AS-HRA10294.111.112.31715Unidirectional150UnidirectionalDO-214AB5.0SMDJ10AS-HRACheckOrder
5.0SMDJ10CAS-HRA10294.111.112.31715Bidirectional150BidirectionalDO-214AB5.0SMDJ10CAS-HRACheckOrder
5.0SMDJ11AS-HRA11274.712.213.518.212Unidirectional150UnidirectionalDO-214AB5.0SMDJ11AS-HRACheckOrder
5.0SMDJ11CAS-HRA11274.712.213.518.212Bidirectional150BidirectionalDO-214AB5.0SMDJ11CAS-HRACheckOrder
5.0SMDJ12AS-HRA12251.313.314.719.912Unidirectional150UnidirectionalDO-214AB5.0SMDJ12AS-HRACheckOrder
5.0SMDJ12CAS-HRA12251.313.314.719.912Bidirectional150BidirectionalDO-214AB5.0SMDJ12CAS-HRACheckOrder
5.0SMDJ13AS-HRA13232.614.415.921.512Unidirectional150UnidirectionalDO-214AB5.0SMDJ13AS-HRACheckOrder
5.0SMDJ13CAS-HRA13232.614.415.921.512Bidirectional150BidirectionalDO-214AB5.0SMDJ13CAS-HRACheckOrder
5.0SMDJ14AS-HRA14215.515.617.223.212Unidirectional150UnidirectionalDO-214AB5.0SMDJ14AS-HRACheckOrder
5.0SMDJ14CAS-HRA14215.515.617.223.212Bidirectional150BidirectionalDO-214AB5.0SMDJ14CAS-HRACheckOrder
5.0SMDJ15AS-HRA15204.916.718.524.412Unidirectional150UnidirectionalDO-214AB5.0SMDJ15AS-HRACheckOrder
5.0SMDJ15CAS-HRA15204.916.718.524.412Bidirectional150BidirectionalDO-214AB5.0SMDJ15CAS-HRACheckOrder
5.0SMDJ16AS-HRA16192.317.819.72612Unidirectional150UnidirectionalDO-214AB5.0SMDJ16AS-HRACheckOrder
5.0SMDJ16CAS-HRA16192.317.819.72612Bidirectional150BidirectionalDO-214AB5.0SMDJ16CAS-HRACheckOrder
5.0SMDJ17AS-HRA17181.218.920.927.612Unidirectional150UnidirectionalDO-214AB5.0SMDJ17AS-HRACheckOrder
5.0SMDJ17CAS-HRA17181.218.920.927.612Bidirectional150BidirectionalDO-214AB5.0SMDJ17CAS-HRACheckOrder
5.0SMDJ18AS-HRA18171.22022.129.212Unidirectional150UnidirectionalDO-214AB5.0SMDJ18AS-HRACheckOrder
5.0SMDJ18CAS-HRA18171.22022.129.212Bidirectional150BidirectionalDO-214AB5.0SMDJ18CAS-HRACheckOrder
5.0SMDJ20AS-HRA20154.322.224.532.412Unidirectional150UnidirectionalDO-214AB5.0SMDJ20AS-HRACheckOrder
5.0SMDJ20CAS-HRA20154.322.224.532.412Bidirectional150BidirectionalDO-214AB5.0SMDJ20CAS-HRACheckOrder
5.0SMDJ22AS-HRA22140.824.426.935.512Unidirectional150UnidirectionalDO-214AB5.0SMDJ22AS-HRACheckOrder
5.0SMDJ22CAS-HRA22140.824.426.935.512Bidirectional150BidirectionalDO-214AB5.0SMDJ22CAS-HRACheckOrder
5.0SMDJ24AS-HRA24128.526.729.538.912Unidirectional150UnidirectionalDO-214AB5.0SMDJ24AS-HRACheckOrder
5.0SMDJ24CAS-HRA24128.526.729.538.912Bidirectional150BidirectionalDO-214AB5.0SMDJ24CAS-HRACheckOrder
5.0SMDJ26AS-HRA26118.828.931.942.112Unidirectional150UnidirectionalDO-214AB5.0SMDJ26AS-HRACheckOrder
5.0SMDJ26CAS-HRA26118.828.931.942.112Bidirectional150BidirectionalDO-214AB5.0SMDJ26CAS-HRACheckOrder
5.0SMDJ28AS-HRA28110.131.134.445.412Unidirectional150UnidirectionalDO-214AB5.0SMDJ28AS-HRACheckOrder
5.0SMDJ28CAS-HRA28110.131.134.445.412Bidirectional150BidirectionalDO-214AB5.0SMDJ28CAS-HRACheckOrder
5.0SMDJ30AS-HRA30103.333.336.848.412Unidirectional150UnidirectionalDO-214AB5.0SMDJ30AS-HRACheckOrder
5.0SMDJ30CAS-HRA30103.333.336.848.412Bidirectional150BidirectionalDO-214AB5.0SMDJ30CAS-HRACheckOrder
5.0SMDJ33AS-HRA3393.936.740.653.312Unidirectional150UnidirectionalDO-214AB5.0SMDJ33AS-HRACheckOrder
5.0SMDJ33CAS-HRA3384.436.740.653.312Bidirectional150BidirectionalDO-214AB5.0SMDJ33CAS-HRACheckOrder
5.0SMDJ36AS-HRA3686.14044.258.112Unidirectional150UnidirectionalDO-214AB5.0SMDJ36AS-HRACheckOrder
5.0SMDJ36CAS-HRA3677.54044.258.112Bidirectional150BidirectionalDO-214AB5.0SMDJ36CAS-HRACheckOrder
5.0SMDJ40AS-HRA4077.644.449.164.512Unidirectional150UnidirectionalDO-214AB5.0SMDJ40AS-HRACheckOrder
5.0SMDJ40CAS-HRA4069.844.449.164.512Bidirectional150BidirectionalDO-214AB5.0SMDJ40CAS-HRACheckOrder
5.0SMDJ43AS-HRA4372.147.852.869.412Unidirectional150UnidirectionalDO-214AB5.0SMDJ43AS-HRACheckOrder
5.0SMDJ43CAS-HRA4364.847.852.869.412Bidirectional150BidirectionalDO-214AB5.0SMDJ43CAS-HRACheckOrder
5.0SMDJ45AS-HRA4568.85055.372.712Unidirectional150UnidirectionalDO-214AB5.0SMDJ45AS-HRACheckOrder
5.0SMDJ45CAS-HRA4561.95055.372.712Bidirectional150BidirectionalDO-214AB5.0SMDJ45CAS-HRACheckOrder
5.0SMDJ48AS-HRA4864.753.358.977.412Unidirectional150UnidirectionalDO-214AB5.0SMDJ48AS-HRACheckOrder
5.0SMDJ48CAS-HRA4858.153.358.977.412Bidirectional150BidirectionalDO-214AB5.0SMDJ48CAS-HRACheckOrder
5.0SMDJ51AS-HRA5160.756.762.782.412Unidirectional150UnidirectionalDO-214AB5.0SMDJ51AS-HRACheckOrder
5.0SMDJ51CAS-HRA5154.656.762.782.412Bidirectional150BidirectionalDO-214AB5.0SMDJ51CAS-HRACheckOrder
5.0SMDJ54AS-HRA5457.56066.387.112Unidirectional150UnidirectionalDO-214AB5.0SMDJ54AS-HRACheckOrder
5.0SMDJ54CAS-HRA5451.76066.387.112Bidirectional150BidirectionalDO-214AB5.0SMDJ54CAS-HRACheckOrder
5.0SMDJ58AS-HRA5853.564.471.293.612Unidirectional150UnidirectionalDO-214AB5.0SMDJ58AS-HRACheckOrder
5.0SMDJ58CAS-HRA5848.164.471.293.612Bidirectional150BidirectionalDO-214AB5.0SMDJ58CAS-HRACheckOrder
5.0SMDJ6.0AS-HRA6485.46.677.3710.310800Unidirectional150UnidirectionalDO-214AB5.0SMDJ6.0AS-HRACheckOrder
5.0SMDJ6.0CAS-HRA6485.46.677.3710.310800Bidirectional150BidirectionalDO-214AB5.0SMDJ6.0CAS-HRACheckOrder
5.0SMDJ6.5AS-HRA6.5446.47.227.9811.210500Unidirectional150UnidirectionalDO-214AB5.0SMDJ6.5AS-HRACheckOrder
5.0SMDJ6.5CAS-HRA6.5446.47.227.9811.210500Bidirectional150BidirectionalDO-214AB5.0SMDJ6.5CAS-HRACheckOrder
5.0SMDJ7.0AS-HRA7416.77.788.61210200Unidirectional150UnidirectionalDO-214AB5.0SMDJ7.0AS-HRACheckOrder
5.0SMDJ7.0CAS-HRA7416.77.788.61210200Bidirectional150BidirectionalDO-214AB5.0SMDJ7.0CAS-HRACheckOrder
5.0SMDJ7.5AS-HRA7.5387.68.339.2112.91100Unidirectional150UnidirectionalDO-214AB5.0SMDJ7.5AS-HRACheckOrder
5.0SMDJ7.5CAS-HRA7.5387.68.339.2112.91100Bidirectional150BidirectionalDO-214AB5.0SMDJ7.5CAS-HRACheckOrder
5.0SMDJ8.0AS-HRA8367.68.899.8313.6150Unidirectional150UnidirectionalDO-214AB5.0SMDJ8.0AS-HRACheckOrder
5.0SMDJ8.0CAS-HRA8367.68.899.8313.6150Bidirectional150BidirectionalDO-214AB5.0SMDJ8.0CAS-HRACheckOrder
5.0SMDJ8.5AS-HRA8.5347.29.4410.414.4120Unidirectional150UnidirectionalDO-214AB5.0SMDJ8.5AS-HRACheckOrder
5.0SMDJ8.5CAS-HRA8.5347.29.4410.414.4120Bidirectional150BidirectionalDO-214AB5.0SMDJ8.5CAS-HRACheckOrder
5.0SMDJ9.0AS-HRA9324.71011.115.4110Unidirectional150UnidirectionalDO-214AB5.0SMDJ9.0AS-HRACheckOrder
5.0SMDJ9.0CAS-HRA9324.71011.115.4110Bidirectional150BidirectionalDO-214AB5.0SMDJ9.0CAS-HRACheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.