5.0SMDJxxS-HR Series - High Reliability 5000W Surface Mount TVS in DO-214AB SMC Package

1HM8D1LA 5_0SMDJ13A 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 5.0SMDJxxS-HR high reliability series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events. These are available with a variety of upscreening options for enhanced reliability.

Features & Benefits:

  • High reliability devices with fabrication and assembly lots traceability
  • Enhanced reliability screening options are available in reference to MIL-PRF-19500. Refer to screen process table for more detail on screening options
  • For surface mounted applications in order to optimize board space
  • Low profile package
  • Built-in strain relief
  • VBR @TJ = VBR@25 °C x (1+αT x (TJ - 25)) (αT:Temperature Coefficient)
  • Glass passivated chip junction
  • 5000 W peak pulse power capability at 10/1000 μs waveform, repetition rate (duty cycles):0.01 %
  • Fast response time: typically less than 1.0 ps from 0 V to BV min
  • Excellent clamping capability
  • Low incremental surge resistance
  • High temperature soldering guaranteed: 260 °C/40 seconds at terminals
  • Plastic package has underwriters laboratory flammability 94V-O
  • Meet MSL level1, per J-STD-020, LF maximum peak of 260 °C
  • Matte tin lead–free plated
  • Halogen free and RoHS compliant
  • 2nd level interconnect is Pbfree per IPC/JEDEC J-STD-609A.01
  • Recognized to UL 497B as an isolated loop circuit protector

Applications:

TVS components are ideal for the high reliability protection of I/O Interfaces, VCC bus and other vulnerable circuits used in telecom, computer, industrial and consumer electronic applications.

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
TYP VBR@IT (V)IT
(mA)
Uni / BiOperating Temperature Maximum CelsiusPackagePartner ECAD ModelsStockSamples
5.0SMDJ13CAS-HR135000232.614.415.915.151Bidirectional150DO-214AB5.0SMDJ13CAS-HRCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.