30KPA-HRA Series - 30KPA-HRA Series

TVS Diode 30KPA HRA Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 30KPA-HRA High Reliability Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

Features:

  • Glass passivated chip junction in P600 package
  • 30000W peak pulse capability at 10/1000μs waveform, repetition rate (duty cycles):0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to BV min
  • Excellent clamping capability
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 30kV(Air), 30kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2 (IEC801-2)
  • EFT protection of data lines in accordance with IEC 61000-4-4 (IEC801-4)
  • Low incremental surge resistance
  • Typical IR less than 2μA when VBR min>73V
  • High temperature soldering guaranteed: 260°C /40 seconds / 0.375”, (9.5mm) lead length, 5lbs., (2.3kg) tension
  • VBR @ TJ= VBR@25°C x (1+αT x (TJ - 25)) (αT: Temperature Coefficient, typical value is 0.1%)
  • Plastic package has underwriters laboratory flammability classification 94V-O
  • Lead-free matte tin plated package
  • Halogen free and RoHS compliant

Applications:

TVS devices are ideal for the protection of I/O interfaces, VCC bus and other vulnerable circuits used in telecom, computer, industrial and consumer electronic applications.

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Operating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsStockSamplesCompare
30KPA102A-HRA10230000183113.9125.29165.652175UnipolarP60030KPA102A-HRACheckOrder
30KPA102CA-HRA10230000183113.9125.29165.652175BipolarP60030KPA102CA-HRACheckOrder
30KPA108A-HRA10830000172.9120.6132.66175.252175UnipolarP60030KPA108A-HRACheckOrder
30KPA108CA-HRA10830000172.9120.6132.66175.252175BipolarP60030KPA108CA-HRACheckOrder
30KPA120A-HRA12030000155.9134147.4194.452175UnipolarP60030KPA120A-HRACheckOrder
30KPA120CA-HRA12030000155.9134147.4194.452175BipolarP60030KPA120CA-HRACheckOrder
30KPA132A-HRA13230000142.3147.4162.1421352175UnipolarP60030KPA132A-HRACheckOrder
30KPA132CA-HRA13230000142.3147.4162.1421352175BipolarP60030KPA132CA-HRACheckOrder
30KPA144A-HRA14430000135.8160.8176.88223.252175UnipolarP60030KPA144A-HRACheckOrder
30KPA144CA-HRA14430000135.8160.8176.88223.252175BipolarP60030KPA144CA-HRACheckOrder
30KPA150A-HRA15030000129.8167.6184.36233.452175UnipolarP60030KPA150A-HRACheckOrder
30KPA150CA-HRA15030000129.8167.6184.36233.452175BipolarP60030KPA150CA-HRACheckOrder
30KPA156A-HRA15630000123.7174.3191.7324552175UnipolarP60030KPA156A-HRACheckOrder
30KPA156CA-HRA15630000123.7174.3191.7324552175BipolarP60030KPA156CA-HRACheckOrder
30KPA160A-HRA16030000120178.7196.57252.652175UnipolarP60030KPA160A-HRACheckOrder
30KPA160CA-HRA16030000120178.7196.57252.652175BipolarP60030KPA160CA-HRACheckOrder
30KPA168A-HRA16830000111.2187.7206.47272.452175UnipolarP60030KPA168A-HRACheckOrder
30KPA168CA-HRA16830000111.2187.7206.47272.452175BipolarP60030KPA168CA-HRACheckOrder
30KPA170A-HRA17030000110.2189.9208.8927552175UnipolarP60030KPA170A-HRACheckOrder
30KPA170CA-HRA17030000110.2189.9208.8927552175BipolarP60030KPA170CA-HRACheckOrder
30KPA180A-HRA18030000104.3201.1221.21290.452175UnipolarP60030KPA180A-HRACheckOrder
30KPA180CA-HRA18030000104.3201.1221.21290.452175BipolarP60030KPA180CA-HRACheckOrder
30KPA198A-HRA1983000094.7221.2243.32319.852175UnipolarP60030KPA198A-HRACheckOrder
30KPA198CA-HRA1983000094.7221.2243.32319.852175BipolarP60030KPA198CA-HRACheckOrder
30KPA216A-HRA2163000086.9241.3265.43348.652175UnipolarP60030KPA216A-HRACheckOrder
30KPA216CA-HRA2163000086.9241.3265.43348.652175BipolarP60030KPA216CA-HRACheckOrder
30KPA240A-HRA2403000078.3268.1294.9138752175UnipolarP60030KPA240A-HRACheckOrder
30KPA240CA-HRA2403000078.3268.1294.9138752175BipolarP60030KPA240CA-HRACheckOrder
30KPA258A-HRA2583000072.8288.2317.02416.452175UnipolarP60030KPA258A-HRACheckOrder
30KPA258CA-HRA2583000072.8288.2317.02416.452175BipolarP60030KPA258CA-HRACheckOrder
30KPA260A-HRA2603000072.8290.4319.4441652175UnipolarP60030KPA260A-HRACheckOrder
30KPA260CA-HRA2603000072.8290.4319.4441652175BipolarP60030KPA260CA-HRACheckOrder
30KPA270A-HRA2703000069.5301.6331.76436.252175UnipolarP60030KPA270A-HRACheckOrder
30KPA270CA-HRA2703000069.5301.6331.76436.252175BipolarP60030KPA270CA-HRACheckOrder
30KPA280A-HRA2803000065.3312.8344.0846452175UnipolarP60030KPA280A-HRACheckOrder
30KPA280CA-HRA2803000065.3312.8344.0846452175BipolarP60030KPA280CA-HRACheckOrder
30KPA288A-HRA2883000064.5321.7353.87469.952175UnipolarP60030KPA288A-HRACheckOrder
30KPA288CA-HRA2883000064.5321.7353.87469.952175BipolarP60030KPA288CA-HRACheckOrder
30KPA28A-HRA283000060631.2834.4150505000175UnipolarP60030KPA28A-HRACheckOrder
30KPA28CA-HRA283000060631.2834.41505010000175BipolarP60030KPA28CA-HRACheckOrder
30KPA300A-HRA3003000062334367.448452175UnipolarP60030KPA300A-HRACheckOrder
30KPA300CA-HRA3003000062334367.448452175BipolarP60030KPA300CA-HRACheckOrder
30KPA30A-HRA3030000548.933.5136.8655.2505000175UnipolarP60030KPA30A-HRACheckOrder
30KPA30CA-HRA3030000548.933.5136.8655.25010000175BipolarP60030KPA30CA-HRACheckOrder
30KPA33A-HRA3330000517.936.940.5958.5505000175UnipolarP60030KPA33A-HRACheckOrder
30KPA33CA-HRA3330000517.936.940.5958.55010000175BipolarP60030KPA33CA-HRACheckOrder
30KPA345A-HRA3453000054.438442355752175P60030KPA345A-HRACheckOrder
30KPA345CA-HRA3453000054.438442355752175P60030KPA345CA-HRACheckOrder
30KPA36A-HRA3630000490.340.244.2261.8505000175UnipolarP60030KPA36A-HRACheckOrder
30KPA36CA-HRA3630000490.340.244.2261.85010000175BipolarP60030KPA36CA-HRACheckOrder
30KPA39A-HRA3930000450.943.647.9667.2202000175UnipolarP60030KPA39A-HRACheckOrder
30KPA39CA-HRA3930000450.943.647.9667.2204000175BipolarP60030KPA39CA-HRACheckOrder
30KPA42A-HRA4230000420.846.951.5972101000175UnipolarP60030KPA42A-HRACheckOrder
30KPA42CA-HRA4230000420.846.951.5972102000175BipolarP60030KPA42CA-HRACheckOrder
30KPA43A-HRA4330000415.14852.873101000175UnipolarP60030KPA43A-HRACheckOrder
30KPA43CA-HRA4330000415.14852.873102000175BipolarP60030KPA43CA-HRACheckOrder
30KPA45A-HRA4530000391.550.355.3377.45250175UnipolarP60030KPA45A-HRACheckOrder
30KPA45CA-HRA4530000391.550.355.3377.45500175BipolarP60030KPA45CA-HRACheckOrder
30KPA48A-HRA4830000371.353.658.9681.65150175UnipolarP60030KPA48A-HRACheckOrder
30KPA48CA-HRA4830000371.353.658.9681.65300175BipolarP60030KPA48CA-HRACheckOrder
30KPA51A-HRA5130000350.75762.786.4550175UnipolarP60030KPA51A-HRACheckOrder
30KPA51CA-HRA5130000350.75762.786.45100175BipolarP60030KPA51CA-HRACheckOrder
30KPA54A-HRA5430000331.560.366.3391.4520175UnipolarP60030KPA54A-HRACheckOrder
30KPA54CA-HRA5430000331.560.366.3391.4540175BipolarP60030KPA54CA-HRACheckOrder
30KPA58A-HRA5830000327.964.871.2892.4520175UnipolarP60030KPA58A-HRACheckOrder
30KPA58CA-HRA5830000327.964.871.2892.4540175BipolarP60030KPA58CA-HRACheckOrder
30KPA60A-HRA6030000297.16773.7102515175UnipolarP60030KPA60A-HRACheckOrder
30KPA60CA-HRA6030000297.16773.7102530175BipolarP60030KPA60CA-HRACheckOrder
30KPA64A-HRA6430000291.371.578.65104510175UnipolarP60030KPA64A-HRACheckOrder
30KPA64CA-HRA6430000291.371.578.65104520175BipolarP60030KPA64CA-HRACheckOrder
30KPA66A-HRA6630000283.273.781.0710752175UnipolarP60030KPA66A-HRACheckOrder
30KPA66CA-HRA6630000283.273.781.0710752175BipolarP60030KPA66CA-HRACheckOrder
30KPA70A-HRA703000027878.286.0210952175UnipolarP60030KPA70A-HRACheckOrder
30KPA70CA-HRA703000027878.286.0210952175BipolarP60030KPA70CA-HRACheckOrder
30KPA71A-HRA7130000271.779.387.23111.552175UnipolarP60030KPA71A-HRACheckOrder
30KPA71CA-HRA7130000271.779.387.23111.552175BipolarP60030KPA71CA-HRACheckOrder
30KPA72A-HRA7230000265.880.488.4411452175UnipolarP60030KPA72A-HRACheckOrder
30KPA72CA-HRA7230000265.880.488.4411452175BipolarP60030KPA72CA-HRACheckOrder
30KPA75A-HRA7530000253.883.892.18119.452175UnipolarP60030KPA75A-HRACheckOrder
30KPA75CA-HRA7530000253.883.892.18119.452175BipolarP60030KPA75CA-HRACheckOrder
30KPA78A-HRA7830000234.987.195.8112952175UnipolarP60030KPA78A-HRACheckOrder
30KPA78CA-HRA7830000234.987.195.8112952175BipolarP60030KPA78CA-HRACheckOrder
30KPA84A-HRA8430000217.793.8103.18139.252175UnipolarP60030KPA84A-HRACheckOrder
30KPA84CA-HRA8430000217.793.8103.18139.252175BipolarP60030KPA84CA-HRACheckOrder
30KPA90A-HRA9030000207100.5110.55146.452175UnipolarP60030KPA90A-HRACheckOrder
30KPA90CA-HRA9030000207100.5110.55146.452175BipolarP60030KPA90CA-HRACheckOrder
30KPA96A-HRA9630000194.2107.2117.9215652175UnipolarP60030KPA96A-HRACheckOrder
30KPA96CA-HRA9630000194.2107.2117.9215652175BipolarP60030KPA96CA-HRACheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
30KPA102A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA102CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA108A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA108CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA120A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA120CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA132A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA132CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA144A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA144CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA150A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA150CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA156A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA156CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA160A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA160CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA168A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA168CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA170A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA170CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA180A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA180CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA198A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA198CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA216A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA216CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA240A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA240CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA258A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA258CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA260A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA260CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA270A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA270CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA280A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA280CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA288A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA288CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA28A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA28CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA300A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA300CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA30A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA30CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA33A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA33CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA36A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA36CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA39A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA39CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA42A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA42CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA43A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA43CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA45A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA45CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA48A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA48CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA51A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA51CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA54A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA54CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA58A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA58CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA60A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA60CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA64A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA64CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA66A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA66CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA70A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA70CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA71A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA71CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA72A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA72CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA75A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA75CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA78A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA78CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA84A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA84CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA90A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA90CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA96A-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA96CA-HRA HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.