30KPA-HR Series - 30KPA-HR Series

TVS Diode 30KPA HR Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 30KPA-HR High Reliability Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

Features:

  • Glass passivated chip junction in P600 package
  • 30000W peak pulse capability at 10/1000μs waveform, repetition rate (duty cycles):0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to BV min
  • Excellent clamping capability
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 30kV(Air), 30kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2 (IEC801-2)
  • EFT protection of data lines in accordance with IEC 61000-4-4 (IEC801-4)
  • Low incremental surge resistance
  • Typical IR less than 2μA when VBR min>73V
  • High temperature soldering guaranteed: 260°C /10 seconds / 0.375”, (9.5mm) lead length, 5lbs., (2.3kg) tension
  • VBR @ TJ= VBR@25°C x (1+αT x (TJ - 25)) (αT: Temperature Coefficient, typical value is 0.1%)
  • Plastic package has underwriters laboratory flammability classification 94V-O
  • Lead-free matte tin plated package
  • Halogen free and RoHS compliant

Applications:

TVS devices are ideal for the protection of I/O interfaces, VCC bus and other vulnerable circuits used in telecom, computer, industrial and consumer electronic applications.

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Operating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsStockSamplesCompare
30KPA102A-HR10230000183113.9125.29165.652175UnipolarP60030KPA102A-HRCheckOrder
30KPA102CA-HR10230000183113.9125.29165.652175BipolarP60030KPA102CA-HRCheckOrder
30KPA108A-HR10830000172.9120.6132.66175.252175UnipolarP60030KPA108A-HRCheckOrder
30KPA108CA-HR10830000172.9120.6132.66175.252175BipolarP60030KPA108CA-HRCheckOrder
30KPA120A-HR12030000155.9134147.4194.452175UnipolarP60030KPA120A-HRCheckOrder
30KPA120CA-HR12030000155.9134147.4194.452175BipolarP60030KPA120CA-HRCheckOrder
30KPA132A-HR13230000142.3147.4162.1421352175UnipolarP60030KPA132A-HRCheckOrder
30KPA132CA-HR13230000142.3147.4162.1421352175BipolarP60030KPA132CA-HRCheckOrder
30KPA144A-HR14430000135.8160.8176.88223.252175UnipolarP60030KPA144A-HRCheckOrder
30KPA144CA-HR14430000135.8160.8176.88223.252175BipolarP60030KPA144CA-HRCheckOrder
30KPA150A-HR15030000129.8167.6184.36233.452175UnipolarP60030KPA150A-HRCheckOrder
30KPA150CA-HR15030000129.8167.6184.36233.452175BipolarP60030KPA150CA-HRCheckOrder
30KPA156A-HR15630000123.7174.3191.7324552175UnipolarP60030KPA156A-HRCheckOrder
30KPA156CA-HR15630000123.7174.3191.7324552175BipolarP60030KPA156CA-HRCheckOrder
30KPA160A-HR16030000120178.7196.57252.652175UnipolarP60030KPA160A-HRCheckOrder
30KPA160CA-HR16030000120178.7196.57252.652175BipolarP60030KPA160CA-HRCheckOrder
30KPA168A-HR16830000111.2187.7206.47272.452175UnipolarP60030KPA168A-HRCheckOrder
30KPA168CA-HR16830000111.2187.7206.47272.452175BipolarP60030KPA168CA-HRCheckOrder
30KPA170A-HR17030000110.2189.9208.8927552175UnipolarP60030KPA170A-HRCheckOrder
30KPA170CA-HR17030000110.2189.9208.8927552175BipolarP60030KPA170CA-HRCheckOrder
30KPA180A-HR18030000104.3201.1221.21290.452175UnipolarP60030KPA180A-HRCheckOrder
30KPA180CA-HR18030000104.3201.1221.21290.452175BipolarP60030KPA180CA-HRCheckOrder
30KPA198A-HR1983000094.7221.2243.32319.852175UnipolarP60030KPA198A-HRCheckOrder
30KPA198CA-HR1983000094.7221.2243.32319.852175BipolarP60030KPA198CA-HRCheckOrder
30KPA216A-HR2163000086.9241.3265.43348.652175UnipolarP60030KPA216A-HRCheckOrder
30KPA216CA-HR2163000086.9241.3265.43348.652175BipolarP60030KPA216CA-HRCheckOrder
30KPA240A-HR2403000078.3268.1294.9138752175UnipolarP60030KPA240A-HRCheckOrder
30KPA240CA-HR2403000078.3268.1294.9138752175BipolarP60030KPA240CA-HRCheckOrder
30KPA258A-HR2583000072.8288.2317.02416.452175UnipolarP60030KPA258A-HRCheckOrder
30KPA258CA-HR2583000072.8288.2317.02416.452175BipolarP60030KPA258CA-HRCheckOrder
30KPA260A-HR2603000072.8290.4319.4441652175UnipolarP60030KPA260A-HRCheckOrder
30KPA260CA-HR2603000072.8290.4319.4441652175BipolarP60030KPA260CA-HRCheckOrder
30KPA270A-HR2703000069.5301.6331.76436.252175UnipolarP60030KPA270A-HRCheckOrder
30KPA270CA-HR2703000069.5301.6331.76436.252175BipolarP60030KPA270CA-HRCheckOrder
30KPA280A-HR2803000065.3312.8344.0846452175UnipolarP60030KPA280A-HRCheckOrder
30KPA280CA-HR2803000065.3312.8344.0846452175BipolarP60030KPA280CA-HRCheckOrder
30KPA288A-HR2883000064.5321.7353.87469.952175UnipolarP60030KPA288A-HRCheckOrder
30KPA288CA-HR2883000064.5321.7353.87469.952175BipolarP60030KPA288CA-HRCheckOrder
30KPA28A-HR283000060631.2834.4150505000175UnipolarP60030KPA28A-HRCheckOrder
30KPA28CA-HR283000060631.2834.41505010000175BipolarP60030KPA28CA-HRCheckOrder
30KPA300A-HR3003000062334367.448452175UnipolarP60030KPA300A-HRCheckOrder
30KPA300CA-HR3003000062334367.448452175BipolarP60030KPA300CA-HRCheckOrder
30KPA30A-HR3030000548.933.5136.8655.2505000175UnipolarP60030KPA30A-HRCheckOrder
30KPA30CA-HR3030000548.933.5136.8655.25010000175BipolarP60030KPA30CA-HRCheckOrder
30KPA33A-HR3330000517.936.940.5958.5505000175UnipolarP60030KPA33A-HRCheckOrder
30KPA33CA-HR3330000517.936.940.5958.55010000175BipolarP60030KPA33CA-HRCheckOrder
30KPA345A-HR3453000054.438442355752175P60030KPA345A-HRCheckOrder
30KPA345CA-HR3453000054.438442355752175P60030KPA345CA-HRCheckOrder
30KPA36A-HR3630000490.340.244.2261.8505000175UnipolarP60030KPA36A-HRCheckOrder
30KPA36CA-HR3630000490.340.244.2261.85010000175BipolarP60030KPA36CA-HRCheckOrder
30KPA39A-HR3930000450.943.647.9667.2202000175UnipolarP60030KPA39A-HRCheckOrder
30KPA39CA-HR3930000450.943.647.9667.2204000175BipolarP60030KPA39CA-HRCheckOrder
30KPA42A-HR4230000420.846.951.5972101000175UnipolarP60030KPA42A-HRCheckOrder
30KPA42CA-HR4230000420.846.951.5972102000175BipolarP60030KPA42CA-HRCheckOrder
30KPA43A-HR4330000415.14852.873101000175UnipolarP60030KPA43A-HRCheckOrder
30KPA43CA-HR4330000415.14852.873102000175BipolarP60030KPA43CA-HRCheckOrder
30KPA45A-HR4530000391.550.355.3377.45250175UnipolarP60030KPA45A-HRCheckOrder
30KPA45CA-HR4530000391.550.355.3377.45500175BipolarP60030KPA45CA-HRCheckOrder
30KPA48A-HR4830000371.353.658.9681.65150175UnipolarP60030KPA48A-HRCheckOrder
30KPA48CA-HR4830000371.353.658.9681.65300175BipolarP60030KPA48CA-HRCheckOrder
30KPA51A-HR5130000350.75762.786.4550175UnipolarP60030KPA51A-HRCheckOrder
30KPA51CA-HR5130000350.75762.786.45100175BipolarP60030KPA51CA-HRCheckOrder
30KPA54A-HR5430000331.560.366.3391.4520175UnipolarP60030KPA54A-HRCheckOrder
30KPA54CA-HR5430000331.560.366.3391.4540175BipolarP60030KPA54CA-HRCheckOrder
30KPA58A-HR5830000327.964.871.2892.4520175UnipolarP60030KPA58A-HRCheckOrder
30KPA58CA-HR5830000327.964.871.2892.4540175BipolarP60030KPA58CA-HRCheckOrder
30KPA60A-HR6030000297.16773.7102515175UnipolarP60030KPA60A-HRCheckOrder
30KPA60CA-HR6030000297.16773.7102530175BipolarP60030KPA60CA-HRCheckOrder
30KPA64A-HR6430000291.371.578.65104510175UnipolarP60030KPA64A-HRCheckOrder
30KPA64CA-HR6430000291.371.578.65104520175BipolarP60030KPA64CA-HRCheckOrder
30KPA66A-HR6630000283.273.781.0710752175UnipolarP60030KPA66A-HRCheckOrder
30KPA66CA-HR6630000283.273.781.0710752175BipolarP60030KPA66CA-HRCheckOrder
30KPA70A-HR703000027878.286.0210952175UnipolarP60030KPA70A-HRCheckOrder
30KPA70CA-HR703000027878.286.0210952175BipolarP60030KPA70CA-HRCheckOrder
30KPA71A-HR7130000271.779.387.23111.552175UnipolarP60030KPA71A-HRCheckOrder
30KPA71CA-HR7130000271.779.387.23111.552175BipolarP60030KPA71CA-HRCheckOrder
30KPA72A-HR7230000265.880.488.4411452175UnipolarP60030KPA72A-HRCheckOrder
30KPA72CA-HR7230000265.880.488.4411452175BipolarP60030KPA72CA-HRCheckOrder
30KPA75A-HR7530000253.883.892.18119.452175UnipolarP60030KPA75A-HRCheckOrder
30KPA75CA-HR7530000253.883.892.18119.452175BipolarP60030KPA75CA-HRCheckOrder
30KPA78A-HR7830000234.987.195.8112952175UnipolarP60030KPA78A-HRCheckOrder
30KPA78CA-HR7830000234.987.195.8112952175BipolarP60030KPA78CA-HRCheckOrder
30KPA84A-HR8430000217.793.8103.18139.252175UnipolarP60030KPA84A-HRCheckOrder
30KPA84CA-HR8430000217.793.8103.18139.252175BipolarP60030KPA84CA-HRCheckOrder
30KPA90A-HR9030000207100.5110.55146.452175UnipolarP60030KPA90A-HRCheckOrder
30KPA90CA-HR9030000207100.5110.55146.452175BipolarP60030KPA90CA-HRCheckOrder
30KPA96A-HR9630000194.2107.2117.9215652175UnipolarP60030KPA96A-HRCheckOrder
30KPA96CA-HR9630000194.2107.2117.9215652175BipolarP60030KPA96CA-HRCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
30KPA102A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA102CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA108A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA108CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA120A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA120CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA132A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA132CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA144A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA144CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA150A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA150CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA156A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA156CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA160A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA160CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA168A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA168CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA170A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA170CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA180A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA180CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA198A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA198CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA216A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA216CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA240A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA240CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA258A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA258CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA260A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA260CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA270A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA270CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA280A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA280CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA288A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA288CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA28A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA28CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA300A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA300CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA30A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA30CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA33A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA33CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA36A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA36CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA39A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA39CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA42A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA42CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA43A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA43CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA45A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA45CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA48A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA48CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA51A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA51CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA54A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA54CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA58A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA58CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA60A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA60CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA64A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA64CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA66A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA66CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA70A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA70CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA71A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA71CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA72A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA72CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA75A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA75CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA78A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA78CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA84A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA84CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA90A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA90CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA96A-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
30KPA96CA-HR HI-REL TVS AXIAL HIGH POWER 30KW RoHS No 06/03/2015 PbFree No 06/03/2015 Yes
06/03/2015
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.