TPSMC-VR Series - Surface Mount, 1500W TVS Diode-AEC-Q101 Qualified

TVS Diode TPSMC VR Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The TPSMC-VR series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

Features:

  • High reliability application and automotive grade AEC-Q101 qualified
  • Surface mount component to optimize board space
  • Low profile package
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • ESD protection of data lines in accordance with IEC 61000-4-2,30kV(Air), 30kV (Contact)
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Built-in strain relief
  • Glass passivated chip junction
  • 1500W peak pulse power capability at 10/1000μs waveform, repetition rate (duty cycles):0.01%
  • Fast response time: typically less than 1.0ps from 0V to VBR min
  • Excellent clamping capability
  • Low incremental surge resistance
  • UL Recognized compound meeting flammability rating V-0
  • Meet MSL level1, per J-STD-020, High temperature soldering guaranteed: 260°C/10 seconds at terminals
  • Matte tin lead–free plated
  • Halogen free and RoHS compliant
  • Pb-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/JEDEC J-STD609A.01)

Applications:

TVS components are ideal for the protection of I/O Interfaces, VCC bus and other vulnerable circuits used in Telecom, Computer, Industrial and Consumer electronic applications.

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Operating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsStockSamplesCompare
TPSMC100A-VR10015009.4111123159.911150UnipolarDO-214ABTPSMC100A-VRCheckOrder
TPSMC100CA-VR10015009.4111123159.911150BipolarDO-214ABTPSMC100CA-VRCheckOrder
TPSMC110A-VR11015008.6122135175.511150UnipolarDO-214ABTPSMC110A-VRCheckOrder
TPSMC110CA-VR11015008.6122135175.511150BipolarDO-214ABTPSMC110CA-VRCheckOrder
TPSMC11A-VR11150082.512.213.518.211150UnipolarDO-214ABTPSMC11A-VRCheckOrder
TPSMC11CA-VR11150082.512.213.518.211150BipolarDO-214ABTPSMC11CA-VRCheckOrder
TPSMC120A-VR12015007.9133147191.111150UnipolarDO-214ABTPSMC120A-VRCheckOrder
TPSMC120CA-VR12015007.9133147191.111150BipolarDO-214ABTPSMC120CA-VRCheckOrder
TPSMC12A-VR12150075.413.314.719.911150UnipolarDO-214ABTPSMC12A-VRCheckOrder
TPSMC12CA-VR12150075.413.314.719.911150BipolarDO-214ABTPSMC12CA-VRCheckOrder
TPSMC130A-VR13015007.3144159206.711150UnipolarDO-214ABTPSMC130A-VRCheckOrder
TPSMC130CA-VR13015007.3144159206.711150BipolarDO-214ABTPSMC130CA-VRCheckOrder
TPSMC13A-VR13150069.814.415.921.511150UnipolarDO-214ABTPSMC13A-VRCheckOrder
TPSMC13CA-VR13150069.814.415.921.511150BipolarDO-214ABTPSMC13CA-VRCheckOrder
TPSMC14A-VR14150064.715.617.223.211150UnipolarDO-214ABTPSMC14A-VRCheckOrder
TPSMC14CA-VR14150064.715.617.223.211150BipolarDO-214ABTPSMC14CA-VRCheckOrder
TPSMC150A-VR15015006.2167185240.511150UnipolarDO-214ABTPSMC150A-VRCheckOrder
TPSMC150CA-VR15015006.2167185240.511150BipolarDO-214ABTPSMC150CA-VRCheckOrder
TPSMC15A-VR15150061.516.718.524.411150UnipolarDO-214ABTPSMC15A-VRCheckOrder
TPSMC15CA-VR15150061.516.718.524.411150BipolarDO-214ABTPSMC15CA-VRCheckOrder
TPSMC160A-VR16015005.9178197256.111150UnipolarDO-214ABTPSMC160A-VRCheckOrder
TPSMC160CA-VR16015005.9178197256.111150BipolarDO-214ABTPSMC160CA-VRCheckOrder
TPSMC16A-VR16150057.717.819.72611150UnipolarDO-214ABTPSMC16A-VRCheckOrder
TPSMC16CA-VR16150057.717.819.72611150BipolarDO-214ABTPSMC16CA-VRCheckOrder
TPSMC170A-VR17015005.5189209271.711150UnipolarDO-214ABTPSMC170A-VRCheckOrder
TPSMC170CA-VR17015005.5189209271.711150BipolarDO-214ABTPSMC170CA-VRCheckOrder
TPSMC17A-VR17150054.418.920.927.611150UnipolarDO-214ABTPSMC17A-VRCheckOrder
TPSMC17CA-VR17150054.418.920.927.611150BipolarDO-214ABTPSMC17CA-VRCheckOrder
TPSMC180A-VR18015005.2201222288.611150UnipolarDO-214ABTPSMC180A-VRCheckOrder
TPSMC180CA-VR18015005.2201222288.611150BipolarDO-214ABTPSMC180CA-VRCheckOrder
TPSMC188A-VR18815005209231300.311150UnipolarDO-214ABTPSMC188A-VRCheckOrder
TPSMC188CA-VR18815005209231300.311150BipolarDO-214ABTPSMC188CA-VRCheckOrder
TPSMC18A-VR18150051.42022.129.211150UnipolarDO-214ABTPSMC18A-VRCheckOrder
TPSMC18CA-VR18150051.42022.129.211150BipolarDO-214ABTPSMC18CA-VRCheckOrder
TPSMC200A-VR20015004.7224247321.111150UnipolarDO-214ABTPSMC200A-VRCheckOrder
TPSMC200CA-VR20015004.7224247321.111150BipolarDO-214ABTPSMC200CA-VRCheckOrder
TPSMC20A-VR20150046.322.224.532.411150UnipolarDO-214ABTPSMC20A-VRCheckOrder
TPSMC20CA-VR20150046.322.224.532.411150BipolarDO-214ABTPSMC20CA-VRCheckOrder
TPSMC22A-VR22150042.324.426.935.511150UnipolarDO-214ABTPSMC22A-VRCheckOrder
TPSMC22CA-VR22150042.324.426.935.511150BipolarDO-214ABTPSMC22CA-VRCheckOrder
TPSMC24A-VR24150038.626.729.538.911150UnipolarDO-214ABTPSMC24A-VRCheckOrder
TPSMC24CA-VR24150038.626.729.538.911150BipolarDO-214ABTPSMC24CA-VRCheckOrder
TPSMC26A-VR26150035.728.931.942.111150UnipolarDO-214ABTPSMC26A-VRCheckOrder
TPSMC26CA-VR26150035.728.931.942.111150BipolarDO-214ABTPSMC26CA-VRCheckOrder
TPSMC28A-VR28150033.131.134.445.411150UnipolarDO-214ABTPSMC28A-VRCheckOrder
TPSMC28CA-VR28150033.131.134.445.411150BipolarDO-214ABTPSMC28CA-VRCheckOrder
TPSMC30A-VR3015003133.336.848.411150UnipolarDO-214ABTPSMC30A-VRCheckOrder
TPSMC30CA-VR3015003133.336.848.411150BipolarDO-214ABTPSMC30CA-VRCheckOrder
TPSMC33A-VR33150028.236.740.653.311150UnipolarDO-214ABTPSMC33A-VRCheckOrder
TPSMC33CA-VR33150028.236.740.653.311150BipolarDO-214ABTPSMC33CA-VRCheckOrder
TPSMC36A-VR36150025.94044.258.111150UnipolarDO-214ABTPSMC36A-VRCheckOrder
TPSMC40A-VR40150023.344.449.164.511150UnipolarDO-214ABTPSMC40A-VRCheckOrder
TPSMC40CA-VR40150023.344.449.164.511150BipolarDO-214ABTPSMC40CA-VRCheckOrder
TPSMC43A-VR43150021.747.852.869.411150UnipolarDO-214ABTPSMC43A-VRCheckOrder
TPSMC43CA-VR43150021.747.852.869.411150BipolarDO-214ABTPSMC43CA-VRCheckOrder
TPSMC45A-VR45150020.65055.372.711150UnipolarDO-214ABTPSMC45A-VRCheckOrder
TPSMC45CA-VR45150020.65055.372.711150BipolarDO-214ABTPSMC45CA-VRCheckOrder
TPSMC48A-VR48150019.453.358.977.411150UnipolarDO-214ABTPSMC48A-VRCheckOrder
TPSMC48CA-VR48150019.453.358.977.411150BipolarDO-214ABTPSMC48CA-VRCheckOrder
TPSMC51A-VR51150018.256.762.782.411150UnipolarDO-214ABTPSMC51A-VRCheckOrder
TPSMC51CA-VR51150018.256.762.782.411150BipolarDO-214ABTPSMC51CA-VRCheckOrder
TPSMC54A-VR54150017.36066.387.111150UnipolarDO-214ABTPSMC54A-VRCheckOrder
TPSMC54CA-VR54150017.36066.387.111150BipolarDO-214ABTPSMC54CA-VRCheckOrder
TPSMC58A-VR58150016.164.471.293.611150UnipolarDO-214ABTPSMC58A-VRCheckOrder
TPSMC58CA-VR58150016.164.471.293.611150BipolarDO-214ABTPSMC58CA-VRCheckOrder
TPSMC60A-VR60150015.566.773.796.811150UnipolarDO-214ABTPSMC60A-VRCheckOrder
TPSMC60CA-VR60150015.566.773.796.811150BipolarDO-214ABTPSMC60CA-VRCheckOrder
TPSMC64A-VR64150014.671.178.610311150UnipolarDO-214ABTPSMC64A-VRCheckOrder
TPSMC64CA-VR64150014.671.178.610311150BipolarDO-214ABTPSMC64CA-VRCheckOrder
TPSMC70A-VR70150013.377.88611311150UnipolarDO-214ABTPSMC70A-VRCheckOrder
TPSMC70CA-VR70150013.377.88611311150BipolarDO-214ABTPSMC70CA-VRCheckOrder
TPSMC75A-VR75150012.483.392.112111150UnipolarDO-214ABTPSMC75A-VRCheckOrder
TPSMC75CA-VR75150012.483.392.112111150BipolarDO-214ABTPSMC75CA-VRCheckOrder
TPSMC78A-VR78150011.986.795.812611150UnipolarDO-214ABTPSMC78A-VRCheckOrder
TPSMC78CA-VR78150011.986.795.812611150BipolarDO-214ABTPSMC78CA-VRCheckOrder
TPSMC85A-VR8515001194.410413711150UnipolarDO-214ABTPSMC85A-VRCheckOrder
TPSMC85CA-VR8515001194.410413711150BipolarDO-214ABTPSMC85CA-VRCheckOrder
TPSMC90A-VR90150010.3100111145.411150UnipolarDO-214ABTPSMC90A-VRCheckOrder
TPSMC90CA-VR90150010.3100111145.411150BipolarDO-214ABTPSMC90CA-VRCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
TPSMC11A-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC11CA-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC12A-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC12CA-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC13A-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC13CA-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC14A-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC14CA-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC15A-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC15CA-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC16CA-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC17CA-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC18A-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 CoC_RoHS9_TPSMC18A-VR REACH209_Declaration_Contain-_TPSMC18A-VR Yes
02/20/2019
Contains
TPSMC18CA-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC20A-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC20CA-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC22A-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC22CA-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC24A-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC24CA-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
IPC_TPSMC12A_CA~TPSMC91A_CA_-single_dice
TPSMC26CA-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 CoC_RoHS9_TPSMC26CA-VR REACH_SVHC Declaration (Contain)_TPSMC26CA-VR Yes
02/20/2019
Contains IPC_TPSMC12A_CA~TPSMC91A_CA_-single_dice
TPSMC28A-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC28CA-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC30A-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC30CA-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 CoC_RoHS9_TPSMC30CA-VR REACH209_Declaration_Contain-_TPSMC30CA-VR Yes
02/20/2019
Contains
TPSMC33CA-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 CoC_RoHS9_TPSMC33CA-VR REACH_SVHC Declaration (Contain)_TPSMC33CA-VR Yes
02/20/2019
Contains
TPSMC36A-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC40CA-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC43A-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 CoC_RoHS9_TPSMC43A-VR REACH219_Declaration_(Contain)_TPSMC43A-VR Yes
02/20/2019
Contains
TPSMC43CA-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC45A-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 CoC_RoHS9_TPSMC45A-VR REACH205_Declaration_Contain-_TPSMC45A-VR Yes
02/20/2019
Contains
TPSMC45CA-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC48A-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC48CA-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC51CA-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC54A-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC54CA-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC58A-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC58CA-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC60A-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC60CA-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC64A-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC64CA-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC70A-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC70CA-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC75A-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC75CA-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC78A-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC78CA-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC85A-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
TPSMC85CA-VR TVS 1.5KW AEC Q-101 TR13 RoHS RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.