TPSMA6L31A - TPSMA6L Series

Series: TPSMA6L
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse TPSMA6L Series of Transient Voltage Suppression (TVS) Diodes can provide secondary transient voltage protection from transients induced by load dump and other transient voltage events for sensitive electronics. This SMA device’s low profile DO-221AC package is less than 1.1 mm high, but it offers the same peak pulse power dissipation (PPPM) rating (600W) as standard SMB devices. The TPSMA6L Series offers superior electrical performance in a small footprint package, allowing designers to upgrade their circuit protection without altering their existing design footprint or provide more robust protection in new circuit layouts.

Features:
 
  • 600W peak pulse power dissipation (PPPM) rating
  • Low profile (less than 1 mm) surface mount package (DO-221AC) and small footprint design
  • AEC-Q101 qualified 
  • Compliant with IEC 61000-4-2 and IEC 61000-4-4 standards

Applications:

  • Automotive electronic control units, sensors, entertainment systems
  • Portable devices that require high reliability


Benefits:

  • Provides same power rating as a standard SMB device
  • Compatible with standard SMA and SMB devices
  • Suitable for use in harsh automotive environments
  • Provides superior surge and ESD protection

pdficon TVS Diodes TPSMA6L Datasheet

The TPSMA6L Series is designed specifically to protect sensitive electronic equipment from voltage transients...

pdficon TVS Diode SAD Silicon Avalanche Diode Application Note

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon TVS Diode Catalog

Littelfuse offers the widest range of TVS Diodes and other circuit protection products. Littelfuse TVS Diodes are ideal for protecting semiconductor components from high-voltage transients...

pdficon Circuit Protection Products Selection Guide

To request product environmental information, please complete the Product Environmental Information Request Form.