SZ5KASMC Series - Automotive Grade Surface Mount 5000 W in DO-214AB

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SZ5KASMC Series protects voltage-sensitive components from high-voltage, high-energy transients. It has excellent clamping capability, high surge capability, low Zener impedance, and fast response time. The SZ5KASMC series is supplied in a cost-effective, highly reliable DO-214AB package, ideal for use in automotive electronic applications.

Features:

  • Automotive grade, AEC-Q101 qualified and PPAP capable
  • Peak power − 5000 W@1 ms
  • Working peak reverse voltage range - 10 V to 36 V for Bi-directional
  • Standard zener breakdown voltage range - 11.1 V to 44.2 V
  • Compact design in DO-214AB package
  • ESD protection of data lines in accordance with IEC 61000-4-2 30 kV (Air), 30 kV (Contact)
  • ESD rating of class 3 (>16 KV) per human body model
  • Zener transient overvoltage suppressors
  • Excellent clamping capability
  • UL recognized compound meeting flammability rating V-0
  • VBR @ TJ= VBR@25°C x (1+αT x (TJ - 25))(αT: Temperature coefficient, typical value is 0.1%)
  • Maximum temperature coefficient specified
  • Response time is typically < 1 ns
  • These components are Pb-free and are ROHS compliant
  • UL recgonized as an isolated loop circuit protector to UL 497B

Applications:

TVS devices are ideal for the protection of I/O Interfaces, VCC bus and other vulnerable circuits used in automotive application.

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Uni / BiOperating Temperature Maximum CelsiusPackagePartner ECAD ModelsStockSamplesCompare
SZ5KASMC10AT3G105000294.111.112.3171Unidirectional175DO-214ABSZ5KASMC10AT3GCheckOrder
SZ5KASMC10CAT3G105000294.111.112.3171Bidirectional175DO-214ABSZ5KASMC10CAT3GCheckOrder
SZ5KASMC11AT3G115000274.712.213.518.21Unidirectional175DO-214ABCheckOrder
SZ5KASMC11CAT3G115000274.712.213.518.21Bidirectional175DO-214ABSZ5KASMC11CAT3GCheckOrder
SZ5KASMC12AT3G125000251.313.314.719.91Unidirectional175DO-214ABCheckOrder
SZ5KASMC12CAT3G125000251.313.314.719.91Bidirectional175DO-214ABSZ5KASMC12CAT3GCheckOrder
SZ5KASMC13AT3G135000232.614.415.921.51Unidirectional175DO-214ABCheckOrder
SZ5KASMC13CAT3G135000232.614.415.921.51Bidirectional175DO-214ABSZ5KASMC13CAT3GCheckOrder
SZ5KASMC14AT3G145000215.515.617.223.21Unidirectional175DO-214ABCheckOrder
SZ5KASMC14CAT3G145000215.515.617.223.21Bidirectional175DO-214ABSZ5KASMC14CAT3GCheckOrder
SZ5KASMC15AT3G155000204.916.718.524.41Unidirectional175DO-214ABCheckOrder
SZ5KASMC15CAT3G155000204.916.718.524.41Bidirectional175DO-214ABSZ5KASMC15CAT3GCheckOrder
SZ5KASMC16AT3G165000192.317.819.7261Unidirectional175DO-214ABCheckOrder
SZ5KASMC16CAT3G165000192.317.819.7261Bidirectional175DO-214ABSZ5KASMC16CAT3GCheckOrder
SZ5KASMC17AT3G175000181.218.920.927.61Unidirectional175DO-214ABCheckOrder
SZ5KASMC17CAT3G175000181.218.920.927.61Bidirectional175DO-214ABSZ5KASMC17CAT3GCheckOrder
SZ5KASMC18AT3G185000171.22022.129.21Unidirectional175DO-214AACheckOrder
SZ5KASMC18CAT3G185000171.22022.129.21Bidirectional175DO-214ABSZ5KASMC18CAT3GCheckOrder
SZ5KASMC20AT3G205000154.322.224.532.41Unidirectional175DO-214ABCheckOrder
SZ5KASMC20CAT3G205000154.322.224.532.41Bidirectional175DO-214ABSZ5KASMC20CAT3GCheckOrder
SZ5KASMC22AT3G225000140.824.426.935.51Unidirectional175DO-214ABCheckOrder
SZ5KASMC22CAT3G225000140.824.426.935.51Bidirectional175DO-214ABSZ5KASMC22CAT3GCheckOrder
SZ5KASMC24AT3G245000128.526.729.538.91Unidirectional175DO-214ABCheckOrder
SZ5KASMC24CAT3G245000128.526.729.538.91Bidirectional175DO-214ABSZ5KASMC24CAT3GCheckOrder
SZ5KASMC26AT3G265000118.828.931.942.11Unidirectional175DO-214ABCheckOrder
SZ5KASMC26CAT3G265000118.228.931.942.11Bidirectional175DO-214ABSZ5KASMC26CAT3GCheckOrder
SZ5KASMC28AT3G285000110.131.134.445.41Unidirectional175DO-214ABCheckOrder
SZ5KASMC28CAT3G285000110.131.134.445.41Bidirectional175DO-214ABSZ5KASMC28CAT3GCheckOrder
SZ5KASMC30AT3G305000103.333.336.848.41Unidirectional175DO-214ABCheckOrder
SZ5KASMC30CAT3G305000103.333.336.848.41Bidirectional175DO-214ABSZ5KASMC30CAT3GCheckOrder
SZ5KASMC33AT3G33500093.836.740.653.31Unidirectional175DO-214ABCheckOrder
SZ5KASMC33CAT3G33500093.836.740.653.31Bidirectional175DO-214ABSZ5KASMC33CAT3GCheckOrder
SZ5KASMC36AT3G36500086.14044.258.11Unidirectional175DO-214ABCheckOrder
SZ5KASMC36CAT3G36500086.14044.258.11Bidirectional175DO-214ABSZ5KASMC36CAT3GCheckOrder
SZ5KASMC40AT3G40500077.544.449.164.51Unidirectional175DO-214ABCheckOrder
SZ5KASMC43AT3G4350007247.852.869.41Unidirectional175DO-214ABCheckOrder
SZ5KASMC45AT3G45500069.35055.372.21Unidirectional175DO-214ABCheckOrder
SZ5KASMC48AT3G48500064.653.358.977.41Unidirectional175DO-214ABCheckOrder
SZ5KASMC5.0AT3G55000543.56.479.210Unidirectional175DO-214ABCheckOrder
SZ5KASMC6.0AT3G65000485.46.77.3710.310Unidirectional175DO-214ABCheckOrder
SZ5KASMC6.5AT3G6.55000446.47.227.9811.210Unidirectional175DO-214ABCheckOrder
SZ5KASMC7.0AT3G75000416.77.788.61210Unidirectional175DO-214ABCheckOrder
SZ5KASMC7.5AT3G7.55000387.68.339.2112.91Unidirectional175DO-214ABCheckOrder
SZ5KASMC8.0AT3G85000367.68.899.8313.61Unidirectional175DO-214ABCheckOrder
SZ5KASMC8.5AT3G8.55000347.29.4410.414.41Unidirectional175DO-214ABCheckOrder
SZ5KASMC9.0AT3G95000324.71011.115.41Unidirectional175DO-214ABCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.