SLD263 Series - 7000 W Surface Mount in TO-263 package

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SLD263 uni-directional TVS diode series is housed in a TO-263 package with lead modifications. It is designed to protect sensitive electronics against ESD, EFT, 10/1000 surge events and inductive load switching voltage transient events for severe automotive load dump applications.

Features & Benefits:

  • A EC-Q101 qualified and PPAP capable
  • Meet ISO7637-2 5a/5b protection, ISO16750 and JASO D-001 load dump test (refer to APP note for details)
  • VBR @ TJ = VBR@25 °C x (1+αT x (TJ - 25))(αT:temperature coefficient, typical value is 0.1 %)
  • Glass passivated chip junction in modified TO-263 package
  • ESD protection of data lines in accordance with IEC 61000-4-2, 30 kV(Air), 30 kV (Contact)
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Fast response time: typically less than 1.0 ps from 0 volts to VBR min
  • Excellent clamping capability
  • Low incremental surge resistance
  • UL recognized compound meeting flammability rating UL94 V-0
  • Meets MSL level 1, per J-STD-020, LF maximum peak of 260 °C
  • For surface mounted applications to optimize board space
  • Low profile package
  • High temperature reflow soldering guaranteed: 260°C/10 sec at terminals
  • Matte tin lead–free plated
  • Halogen free and RoHS compliant
  • Pb-free E3 means 2nd level interconnect is pb-free and the terminal finish material is tin (Sn) (IPC/JEDEC J-STD-609A.01)

Applications:

Designed to protect sensitive electronics from:

  • Inductive load switching
  • Alternator load dump

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
TYP VBR@IT (V)Vc (V)IT
(mA)
Ir@Vso
(μA)
Uni / BiOperating Temperature Maximum CelsiusPackagePartner ECAD ModelsStockSamplesCompare
SLD263-14A14700030115.617.216.423.2510Unidirectional150TO-263CheckOrder
SLD263-15A15700028616.718.517.624.4510Unidirectional150TO-263CheckOrder
SLD263-16A16700026917.819.718.82652Unidirectional150TO-263CheckOrder
SLD263-17A1725318.920.919.927.652Unidirectional150TO-263CheckOrder
SLD263-18A1870002402022.121.129.252Unidirectional150TO-263CheckOrder
SLD263-20A20700021622.224.523.432.452Unidirectional150TO-263CheckOrder
SLD263-22A22700019724.426.925.6535.552Unidirectional150TO-263SLD263-22ACheckOrder
SLD263-24A24700018026.729.528.138.952Unidirectional150TO-263SLD263-24ACheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.