TPSMD Series - Surface Mount, 3000W TVS Diode-AEC-Q101 Qualified

TVS Diode TPSMD Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The AEC-Q101 qualified TPSMD series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

Features:

  • Hi reliability application and automotive grade AEC Q101 qualified
  • 3000W peak pulse power capability at 10/1000μs waveform, repetition rate (duty cycles):0.01%
  • For surface mounted applications to optimize board space
  • Low profile package.
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 15kV(Air), 8kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2 (IEC801-2)
  • EFT protection of data lines in accordance with IEC 61000-4-4 (IEC801-4)
  • Fast response time: typically less than 1.0ps from 0V to BV min
  • Excellent clamping capability
  • Low incremental surge resistance
  • •Typical IR less than 2μA above 12V
  • High temperature soldering guaranteed: 160°C/10 seconds at terminals
  • Plastic package has underwriters laboratory flammability 94V-O
  • Meet MSL level1, per J-STD-020, LF maximum peak of 260°C
  • Matte tin lead–free plated
  • Halogen free and RoHS compliant
Applications:

TVS devices are ideal for the protection of I/O Interfaces, VCC bus and other vulnerable circuits used in Telecom, Computer, Industrial and Consumer electronic applications.

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Operating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsStockSamplesCompare
TPSMD100A100300018.512311116212150UnipolarDO-214ABTPSMD100ACheckOrder
TPSMD100CA100300018.512311116212150BipolarDO-214ABTPSMD100CACheckOrder
TPSMD10A103000176.511.112.31715150UnipolarDO-214ABTPSMD10ACheckOrder
TPSMD10CA103000176.511.112.31715150BipolarDO-214ABTPSMD10CACheckOrder
TPSMD110A110300016.913512217712150UnipolarDO-214ABTPSMD110ACheckOrder
TPSMD110CA110300016.913512217712150BipolarDO-214ABTPSMD110CACheckOrder
TPSMD11A113000164.812.213.518.212150UnipolarDO-214ABTPSMD11ACheckOrder
TPSMD11CA113000164.812.213.518.212150BipolarDO-214ABTPSMD11CACheckOrder
TPSMD120A120300015.514713319312150UnipolarDO-214ABTPSMD120ACheckOrder
TPSMD12A123000150.813.314.719.912150UnipolarDO-214ABTPSMD12ACheckOrder
TPSMD12CA123000150.813.314.719.912150BipolarDO-214ABTPSMD12CACheckOrder
TPSMD130A130300014.415914420912150UnipolarDO-214ABTPSMD130ACheckOrder
TPSMD130CA130300014.415914420912150BipolarDO-214ABTPSMD130CACheckOrder
TPSMD13A133000139.514.415.921.512150UnipolarDO-214ABTPSMD13ACheckOrder
TPSMD13CA133000139.514.415.921.512150BipolarDO-214ABTPSMD13CACheckOrder
TPSMD14A143000129.315.617.223.212150UnipolarDO-214ABTPSMD14ACheckOrder
TPSMD14CA143000129.315.617.223.212150BipolarDO-214ABTPSMD14CACheckOrder
TPSMD150A150300012.318516724312150UnipolarDO-214ABTPSMD150ACheckOrder
TPSMD150CA150300012.318516724312150BipolarDO-214ABTPSMD150CACheckOrder
TPSMD15A15300012316.718.524.412150UnipolarDO-214ABTPSMD15ACheckOrder
TPSMD15CA15300012316.718.524.412150BipolarDO-214ABTPSMD15CACheckOrder
TPSMD160A160300011.619717825912150UnipolarDO-214ABTPSMD160ACheckOrder
TPSMD160CA160300011.619717825912150BipolarDO-214ABTPSMD160CACheckOrder
TPSMD16A163000115.417.819.72612150UnipolarDO-214ABTPSMD16ACheckOrder
TPSMD16CA163000115.417.819.72612150BipolarDO-214ABTPSMD16CACheckOrder
TPSMD170A170300010.920918927512150BipolarDO-214ABTPSMD170ACheckOrder
TPSMD170CA170300010.920918927512150BipolarDO-214ABTPSMD170CACheckOrder
TPSMD17A173000108.718.920.927.612150UnipolarDO-214ABTPSMD17ACheckOrder
TPSMD17CA173000108.718.920.927.612150BipolarDO-214ABTPSMD17CACheckOrder
TPSMD18A183000102.72022.129.212150UnipolarDO-214ABTPSMD18ACheckOrder
TPSMD18CA183000102.72022.129.212150BipolarDO-214ABTPSMD18CACheckOrder
TPSMD20A20300092.622.224.532.412150UnipolarDO-214ABTPSMD20ACheckOrder
TPSMD20CA20300092.622.224.532.412150BipolarDO-214ABTPSMD20CACheckOrder
TPSMD22A22300084.524.426.935.512150UnipolarDO-214ABTPSMD22ACheckOrder
TPSMD22CA22300084.524.426.935.512150BipolarDO-214ABTPSMD22CACheckOrder
TPSMD24A24300077.126.729.538.912150UnipolarDO-214ABTPSMD24ACheckOrder
TPSMD24CA24300077.126.729.538.912150BipolarDO-214ABTPSMD24CACheckOrder
TPSMD26A26300071.328.931.942.112150UnipolarDO-214ABTPSMD26ACheckOrder
TPSMD26CA26300071.328.931.942.112150BipolarDO-214ABTPSMD26CACheckOrder
TPSMD28A28300066.131.134.445.412150UnipolarDO-214ABTPSMD28ACheckOrder
TPSMD28CA28300066.131.134.445.412150BipolarDO-214ABTPSMD28CACheckOrder
TPSMD30A3030006233.336.848.412150UnipolarDO-214ABTPSMD30ACheckOrder
TPSMD30CA3030006233.336.848.412150BipolarDO-214ABTPSMD30CACheckOrder
TPSMD33A33300056.336.740.653.312150UnipolarDO-214ABTPSMD33ACheckOrder
TPSMD33CA33300056.336.740.653.312150BipolarDO-214ABTPSMD33CACheckOrder
TPSMD36A36300051.64044.258.112150UnipolarDO-214ABTPSMD36ACheckOrder
TPSMD36CA36300051.64044.258.112150BipolarDO-214ABTPSMD36CACheckOrder
TPSMD400CA-A40030004.744749464812150BidirectionalDO-214ABTPSMD400CA-ACheckOrder
TPSMD40A40300046.544.449.164.512150UnipolarDO-214ABTPSMD40ACheckOrder
TPSMD40CA40300046.544.449.164.512150BipolarDO-214ABTPSMD40CACheckOrder
TPSMD43A43300043.247.852.869.412150UnipolarDO-214ABTPSMD43ACheckOrder
TPSMD43CA43300043.247.852.869.412150BipolarDO-214ABTPSMD43CACheckOrder
TPSMD45A45300041.35055.372.712150UnipolarDO-214ABTPSMD45ACheckOrder
TPSMD45CA45300041.35055.372.712150BipolarDO-214ABTPSMD45CACheckOrder
TPSMD48A48300038.853.358.977.412150UnipolarDO-214ABTPSMD48ACheckOrder
TPSMD48CA48300038.853.358.977.412150BipolarDO-214ABTPSMD48CACheckOrder
TPSMD51A51300036.456.762.782.412150UnipolarDO-214ABTPSMD51ACheckOrder
TPSMD51CA51300036.456.762.782.412150BipolarDO-214ABTPSMD51CACheckOrder
TPSMD54A54300034.46066.387.112150UnipolarDO-214ABTPSMD54ACheckOrder
TPSMD54CA54300034.46066.387.112150BipolarDO-214ABTPSMD54CACheckOrder
TPSMD58A58300032.164.471.293.612150UnipolarDO-214ABTPSMD58ACheckOrder
TPSMD58CA58300032.164.471.293.612150BidirectionalDO-214ABTPSMD58CACheckOrder
TPSMD60A6030003166.773.796.812150UnipolarDO-214ABTPSMD60ACheckOrder
TPSMD60CA6030003166.773.796.812150BipolarDO-214ABTPSMD60CACheckOrder
TPSMD64A64300029.171.178.610312150UnipolarDO-214ABTPSMD64ACheckOrder
TPSMD64CA64300029.171.178.610312150BipolarDO-214ABTPSMD64CACheckOrder
TPSMD70A70300026.577.88611312150UnipolarDO-214ABTPSMD70ACheckOrder
TPSMD70CA70300026.577.88611312150BipolarDO-214ABTPSMD70CACheckOrder
TPSMD75A75300024.883.392.112112150UnipolarDO-214ABTPSMD75ACheckOrder
TPSMD75CA75300024.883.392.112112150BipolarDO-214ABTPSMD75CACheckOrder
TPSMD78A78300023.886.795.812612150UnipolarDO-214ABTPSMD78ACheckOrder
TPSMD78CA78300023.886.795.812612150BipolarDO-214ABTPSMD78CACheckOrder
TPSMD85A85300021.994.410413712150UnipolarDO-214ABTPSMD85ACheckOrder
TPSMD85CA85300021.994.410413712150BipolarDO-214ABTPSMD85CACheckOrder
TPSMD90A90300020.511110014612150UnipolarDO-214ABTPSMD90ACheckOrder
TPSMD90CA90300020.511110014612150BipolarDO-214ABTPSMD90CACheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
TPSMD10A TVS 3KW 10V 5%UNI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 Yes
12/31/2013
TPSMD10CA TVS 3KW 10V 5%BI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 Yes
12/31/2013
IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD11A TVS 3KW 11V 5%UNI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 Yes
12/31/2013
TPSMD11CA TVS 3KW 11V 5%BI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 Yes
12/31/2013
IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD12A TVS 3KW 12V 5%UNI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 Yes
12/31/2013
TPSMD12CA TVS 3KW 12V 5%BI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 Yes
12/31/2013
IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD13A TVS 3KW 13V 5%UNI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 Yes
12/31/2013
TPSMD13CA TVS 3KW 13V 5%BI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 Yes
12/31/2013
IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD14A TVS 3KW 14V 5%UNI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 Yes
12/31/2013
TPSMD14CA TVS 3KW 14V 5%BI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 REACH219_Declaration_(Contain)_TPSMD14CA Yes
12/31/2013
Contains IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD15A TVS 3KW 15V 5%UNI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 CoC_RoHS9_TPSMD15A REACH205_Declaration_with_Pb_TPSMD15A Yes
12/31/2013
Contains IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD15CA TVS 3KW 15V 5%BI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 CoC_RoHS9_TPSMD15CA Yes
12/31/2013
IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD16A TVS 3KW 16V 5%UNI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 Yes
12/31/2013
IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD16CA TVS 3KW 16V 5%BI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 CoC_RoHS9_TPSMD16CA Yes
12/31/2013
IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD17A TVS 3KW 17V 5%UNI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 CoC_RoHS9_TPSMD17A REACH211_Declaration_Contain-_TPSMD17A Yes
12/31/2013
Contains IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD17CA TVS 3KW 17V 5%BI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 Yes
12/31/2013
IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD18A TVS 3KW 18V 5%UNI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 Yes
12/31/2013
IPC_TPSMD10A~TPSMD43A
TPSMD18CA TVS 3KW 18V 5%BI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 CoC_RoHS9_TPSMD18CA Yes
12/31/2013
IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD20A TVS 3KW 20V 5%UNI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 CoC_RoHS9_TPSMD20A REACH191_Declaration_with_Pb_TPSMD20A Yes
12/31/2013
Contains
TPSMD20CA TVS 3KW 20V 5%BI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 Yes
12/31/2013
IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD22A TVS 3KW 22V 5%UNI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 CoC_RoHS9_TPSMD22A REACH191_Declaration_with_Pb_TPSMD22A Yes
12/31/2013
Contains
TPSMD22CA TVS 3KW 22V 5%BI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 CoC_RoHS9_TPSMD22CA REACH197_Declaration_with_Pb_TPSMD22CA Yes
12/31/2013
Contains IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD24A TVS 3KW 24V 5%UNI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 CoC_RoHS9_TPSMD24A Yes
12/31/2013
IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD24CA TVS 3KW 24V 5%BI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 CoC_RoHS9_TPSMD24CA REACH_SVHC Declaration (Contain)_TPSMD24CA Yes
12/31/2013
Contains IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD26A TVS 3KW 26V 5%UNI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 Yes
12/31/2013
TPSMD26CA TVS 3KW 26V 5%BI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 CoC_RoHS9_TPSMD26CA REACH_SVHC Declaration (Contain)_TPSMD26CA Yes
12/31/2013
Contains IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD28A TVS 3KW 28V 5%UNI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 CoC_RoHS9_TPSMD28A REACH191_Declaration_with_Pb_TPSMD28A Yes
12/31/2013
Contains IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD28CA TVS 3KW 28V 5%BI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 CoC_RoHS9_TPSMD28CA REACH_SVHC Declaration (Contain)_TPSMD28CA Yes
12/31/2013
Contains IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD30A TVS 3KW 30V 5%UNI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 CoC_RoHS9_TPSMD30A Yes
12/31/2013
IPC_TPSMD10A~TPSMD43A
TPSMD30CA TVS 3KW 30V 5%BI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 CoC_RoHS9_TPSMD30CA REACH219_Declaration_(Contain)_TPSMD30CA Yes
12/31/2013
Contains IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD33A TVS 3KW 33V 5%UNI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 CoC_RoHS9_TPSMD33A REACH174_Declaration_TPSMD33A Yes
12/31/2013
Does not Contain IPC_TPSMD10A~TPSMD43A
TPSMD33CA TVS 3KW 33V 5%BI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 CoC_RoHS9_TPSMD33CA REACH_SVHC Declaration (Contain)_TPSMD33CA Yes
12/31/2013
Contains IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD36A TVS 3KW 36V 5%UNI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 CoC_RoHS9_TPSMD36A REACH219_Declaration_(Contain)_TPSMD36A Yes
12/31/2013
Contains IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD36CA TVS 3KW 36V 5%BI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 CoC_RoHS9_TPSMD36CA REACH_SVHC Declaration (Contain)_TPSMD36CA Yes
12/31/2013
Contains IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD40A TVS 3KW 40V 5%UNI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 Yes
12/31/2013
IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD40CA TVS 3KW 40V 5%BI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 CoC_RoHS9_TPSMD40CA Yes
12/31/2013
IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD43A TVS 3KW 43V 5%UNI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 Yes
12/31/2013
IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD43CA TVS 3KW 43V 5%BI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/18/2015 REACH219_Declaration_(Contain)_TPSMD43CA Yes
12/31/2013
Contains IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD45A TVS 3KW 45V 5%UNI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 02/20/2019 Yes
12/31/2013
TPSMD45CA TVS 3KW 45V 5%BI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 02/20/2019 Yes
12/31/2013
TPSMD48A TVS 3KW 48V 5%UNI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 02/20/2019 Yes
12/31/2013
TPSMD48CA TVS 3KW 48V 5%BI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 05/28/2018 CoC_RoHS9_TPSMD48CA REACH205_Declaration_Contain-_TPSMD48CA Yes
12/31/2013
Contains IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD51A TVS 3KW 51V 5%UNI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 02/20/2019 CoC_RoHS9_TPSMD51A REACH_SVHC Declaration ContainTPSMD51A Yes
12/31/2013
Contains
TPSMD51CA TVS 3KW 51V 5%BI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 02/20/2019 CoC_RoHS9_TPSMD51CA REACH_SVHC Declaration (Contain)_TPSMD51CA Yes
12/31/2013
Contains
TPSMD54A TVS 3KW 54V 5%UNI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 02/20/2019 Yes
12/31/2013
TPSMD54CA TVS 3KW 54V 5%BI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/29/2018 CoC_RoHS9_TPSMD54CA
IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD58A TVS 3KW 58V 5%UNI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 02/20/2019 Yes
12/31/2013
TPSMD58CA TVS 3KW 58V 5%BI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 02/20/2019 CoC_RoHS9_TPSMD58CA REACH209_Declaration_Contain-_TPSMD58CA Yes
12/31/2013
Contains
TPSMD60A TVS 3KW 60V 5%UNI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 11/16/2017 Yes
12/31/2013
IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD60CA TVS 3KW 60V 5%BI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 02/20/2019 Yes
12/31/2013
TPSMD64A TVS 3KW 64V 5%UNI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 02/20/2019 Yes
12/31/2013
TPSMD64CA TVS 3KW 64V 5%BI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 02/20/2019 CoC_RoHS9_TPSMD64CA REACH209_Declaration_Contain-_TPSMD64CA Yes
12/31/2013
Contains IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD70A TVS 3KW 70V 5%UNI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 02/20/2019 REACH_SVHC Declaration (Contain)_TPSMD70A Yes
12/31/2013
Contains
TPSMD70CA TVS 3KW 70V 5%BI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 02/20/2019 Yes
12/31/2013
TPSMD75A TVS 3KW 75V 5%UNI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 02/20/2019 Yes
12/31/2013
IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD75CA TVS 3KW 75V 5%BI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 02/20/2019 Yes
12/31/2013
IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD78A TVS 3KW 78V 5%UNI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 02/20/2019 CoC_RoHS9_TPSMD78A REACH_SVHC Declaration (Contain)_TPSMD78A Yes
12/31/2013
Contains
TPSMD78CA TVS 3KW 78V 5%BI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 02/20/2019 Yes
12/31/2013
TPSMD85A TVS 3KW 85V 5%UNI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 06/23/2017 Yes
12/31/2013
IPC_TPSMD10CA~TPSMD85CA-TPSMD45A~TPSMD85A_single_dice
TPSMD85CA TVS 3KW 85V 5%BI DO-214AB TR13 RoHS RoHS No 12/31/2013 PbFree No 02/20/2019 Yes
12/31/2013
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon TVS Diode TPSMD Datasheet

The TPSMD series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.