TLP Series - TLP Series High Reliability TVS

5KP220CA 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The TLP Series is packaged in a highly reliable industry standard P600 axial leaded package and is designed to provide precision overvoltage protection for sensitive electronics.

Features:

  • High reliability application
  • Glass passivated chip junction in P600 package
  • Fast response time: typically, less than 1.0ps from 0 Volts to VBR min
  • Excellent clamping capability
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • ESD protection of data lines in accordance with IEC 61000-4-2, 30kV (Air), 30kV (Contact)
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Low incremental surge resistance
  • High temperature soldering guaranteed: 260°C/10 seconds / 0.375”,(9.5mm) lead length, 5 lbs., (2.3kg) tension
  • VBR @TJ= VBR@25°C x (1+0.1% x (TJ - 25)) (0.1%: Typical Temperature Coefficient)
  • UL Recognized body that meets flammability rating V-0
  • UL Recognized to ANSI/UL 497B: Protectors for Data Communications and Fire- Alarm Circuits
  • Matte tin lead–free plated
  • Halogen free and RoHS compliant
  • Pb-free E3 means 2nd level interconnect is Pb-free, and the terminal finish material is tin (Sn) (IPC/ JEDEC J-STD-609A.01)

Applications:

  • Designed to protect sensitive electronics from 50ms Square Test Waveform
 

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Operating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsStockSamplesCompare
TLP10A10500030011.81317510175UnipolarP600TLP10ACheckOrder
TLP10CA10500030011.81317510175BipolarP600TLP10CACheckOrder
TLP11A11500028012.213.518.2510175UnipolarP600TLP11ACheckOrder
TLP11CA11500028012.213.518.2510175BipolarP600TLP11CACheckOrder
TLP12A125000256.313.314.719.9510175UnipolarP600TLP12ACheckOrder
TLP12CA125000256.313.314.719.9510175BipolarP600TLP12CACheckOrder
TLP13A135000237.214.415.921.5510175UnipolarP600TLP13ACheckOrder
TLP13CA135000237.214.415.921.5510175BipolarP600TLP13CACheckOrder
TLP14A145000219.815.617.223.2510175UnipolarP600TLP14ACheckOrder
TLP14CA145000219.815.617.223.2510175BipolarP600TLP14CACheckOrder
TLP15A15500020916.718.524.4510175UnipolarP600TLP15ACheckOrder
TLP15CA15500020916.718.524.4510175BipolarP600TLP15CACheckOrder
TLP16A165000196.217.819.726510175UnipolarP600TLP16ACheckOrder
TLP16CA165000196.217.819.726510175BipolarP600TLP16CACheckOrder
TLP17A175000184.818.920.927.6510175UnipolarP600TLP17ACheckOrder
TLP17CA175000184.818.920.927.6510175BipolarP600TLP17CACheckOrder
TLP18A185000174.42022.129.2510175UnipolarP600TLP18ACheckOrder
TLP18CA185000174.42022.129.2510175BipolarP600TLP18CACheckOrder
TLP20A205000157.422.224.532.4510175UnipolarP600TLP20ACheckOrder
TLP20CA205000157.422.224.532.4510175BipolarP600TLP20CACheckOrder
TLP22A225000143.724.426.935.5510175UnipolarP600TLP22ACheckOrder
TLP22CA225000143.724.426.935.5510175BipolarP600TLP22CACheckOrder
TLP24A245000131.126.729.538.9510175UnipolarP600TLP24ACheckOrder
TLP24CA245000131.126.729.538.9510175BipolarP600TLP24CACheckOrder
TLP26A265000121.128.931.942.1510175UnipolarP600TLP26ACheckOrder
TLP26CA265000121.128.931.942.1510175BipolarP600TLP26CACheckOrder
TLP28A285000112.331.134.445.4510175UnipolarP600TLP28ACheckOrder
TLP28CA285000112.331.134.445.4510175BipolarP600TLP28CACheckOrder
TLP30A305000105.433.336.848.4510175UnipolarP600TLP30ACheckOrder
TLP30CA305000105.433.336.848.4510175BipolarP600TLP30CACheckOrder
TLP33A33500095.736.740.653.3510175UnipolarP600TLP33ACheckOrder
TLP33CA33500095.736.740.653.3510175BipolarP600TLP33CACheckOrder
TLP36A36500087.84044.258.1510175UnipolarP600TLP36ACheckOrder
TLP36CA36500087.84044.258.1510175BipolarP600TLP36CACheckOrder
TLP40A40500079.144.449.164.5510175UnipolarP600TLP40ACheckOrder
TLP40CA40500079.144.449.164.5510175BipolarP600TLP40CACheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
TLP10A HI-REL TVS AXIAL HI-POWER - TLP10 UNI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLP10CA HI-REL TVS AXIAL HI-POWER - TLP10 BI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLP11A HI-REL TVS AXIAL HI-POWER - TLP11 UNI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLP11CA HI-REL TVS AXIAL HI-POWER - TLP11 BI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLP12A HI-REL TVS AXIAL HI-POWER - TLP12 UNI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLP12CA HI-REL TVS AXIAL HI-POWER - TLP12 BI RoHS No 02/26/2019 PbFree No 02/26/2019 Yes
02/26/2019
TLP13A HI-REL TVS AXIAL HI-POWER - TLP13 UNI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLP13CA HI-REL TVS AXIAL HI-POWER - TLP13 BI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLP14A HI-REL TVS AXIAL HI-POWER - TLP14 UNI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLP14CA HI-REL TVS AXIAL HI-POWER - TLP14 BI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLP15A HI-REL TVS AXIAL HI-POWER - TLP15 UNI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLP15CA HI-REL TVS AXIAL HI-POWER - TLP15 BI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLP16A HI-REL TVS AXIAL HI-POWER - TLP16 UNI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLP16CA HI-REL TVS AXIAL HI-POWER - TLP16 BI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLP17A HI-REL TVS AXIAL HI-POWER - TLP17 UNI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLP17CA HI-REL TVS AXIAL HI-POWER - TLP17 BI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLP18A HI-REL TVS AXIAL HI-POWER - TLP18 UNI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLP18CA HI-REL TVS AXIAL HI-POWER - TLP18 BI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLP20A HI-REL TVS AXIAL HI-POWER - TLP20 UNI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLP20CA HI-REL TVS AXIAL HI-POWER - TLP20 BI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLP22A HI-REL TVS AXIAL HI-POWER - TLP22 UNI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLP22CA HI-REL TVS AXIAL HI-POWER - TLP22 BI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLP24A HI-REL TVS AXIAL HI-POWER - TLP24 UNI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLP24CA HI-REL TVS AXIAL HI-POWER - TLP24 BI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLP26A HI-REL TVS AXIAL HI-POWER - TLP26 UNI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLP26CA HI-REL TVS AXIAL HI-POWER - TLP26 BI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLP28A HI-REL TVS AXIAL HI-POWER - TLP28 UNI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLP28CA HI-REL TVS AXIAL HI-POWER - TLP28 BI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLP30A HI-REL TVS AXIAL HI-POWER - TLP30 UNI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLP30CA HI-REL TVS AXIAL HI-POWER - TLP30 BI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLP33A HI-REL TVS AXIAL HI-POWER - TLP33 UNI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLP33CA HI-REL TVS AXIAL HI-POWER - TLP33 BI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLP36A HI-REL TVS AXIAL HI-POWER - TLP36 UNI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLP36CA HI-REL TVS AXIAL HI-POWER - TLP36 BI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLP40A HI-REL TVS AXIAL HI-POWER - TLP40 UNI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
TLP40CA HI-REL TVS AXIAL HI-POWER - TLP40 BI RoHS No 03/31/2016 PbFree No Yes
03/31/2016
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.