SZSMF14AT1G - SZSMFxxA Series

TVS Diode TPSMF4L Hi_Res
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SZSMF series is designed to protect sensitive systems or components from high voltage, high energy transients. It offers a fast response time, low Zener impedance, high surge and excellent clamping capabilities. Because of its small size, it is ideal for use in cellular phones, portable devices, business machines, power supplies and other industrial and consumer applications.

Features & Benefits:

  • Zener Transient Overvoltage Suppressors
  • Stand−off Voltage: 5 − 58 Volts
  • Peak Power: 200 Watts @ 1 ms
  • Low Leakage
  • Response Time is Typically < 1 ns
  • ESD Rating of Class 3 (> 16 kV) per Human Body Model
  • ESD Rating of Level 4 (8 kV Contact Discharge) per IEC 61000-4-2
  • EFT (Electrical Fast Transients) Rating of 40 Aper IEC 61000-4-4
  • Low Profile: Maximum Height of 1.0 mm
  • Small Footprint: Footprint Area of 8.45 mm2
  • Supplied in 8 mm Tape and Reel − 3,000 Units per Reel
  • Cathode Indicated by Polarity Band
  • Lead Orientation in Tape: Cathode Lead to Sprocket Holes
  • These components are Pb−Free and are RoHS Compliant
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SZSMF14AT1G Zen TVS 200W 14V UNI SOD-123FL TR7 RoHS No 03/12/2018 PbFree No 03/12/2018 CoC_RoHS9_SZSMF14AT1G REACH191_Declaration_SZSMF14AT1G Yes
03/12/2018
Does not Contain IPC_SZSMF14AT1G
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.