SP4338-02WTG Series - 5V, 0.18pF, 15kV, 2CH-Bidirectional TVS

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP4338-02WTG provides ultra-low capacitance, bidirectional and a high level of protection for 2 channel electronic equipment that may experience destructive electrostatic discharges (ESD). The typical capacitance of 0.18pF helps ensure excellent signal integrity on the most challenging consumer electronics interfaces, such as DisplayPort interfaces, Thunderbolt and high speed USB.

It can safely absorb repetitive ESD strikes at &plusmn;15kV (contact discharge, IEC 61000-4-2) without performance degradation and safely dissipate 7A of 8/20&mu;s surge current (IEC 61000-4-5 2<sup>nd</sup> edition).
 
Features & Benefits:
  • ESD, IEC 61000-4-2, &plusmn;15kV contact/air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Maximum surge tolerance, IEC 61000-4-5, 2<sup>nd</sup> Edition, 7A (8/20&mu;s)
  • Low leakage current of 0.1&mu;A (MAX) at 5V
  • Ultra low capacitance of 0.18pF (Typ &commat; V<sub>R</sub>=0V)
  • Space efficient 0201
  • Halogen-free, lead-free and RoHS compliant
 
Applications:
  • USB 2.0 to 4.0
  • Computing
  • MIPI
  • DisplayPort
 

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsMIN VBR@IT
(V)
Operating TemperaturePartner ECAD ModelsStockSamples
SP4338-02WTGNo50.115157A3.3@1A0,18Bidirectional25-40° to 125°CSP4338-02WTGCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.