SP33R6-04UTG - SP33R6 Series

Series: SP33R6
Questions? Contact Littelfuse Support
Littelfuse_TVS_Diode_Array_SP33R6_Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Benchmark setting breakdown voltage performance, protecting sub 20 nm I/O’s.  Finer geometry chip designs run the risk of damage at voltage levels higher than 3.3V. The SP33R6-04UTG provides headroom to support all of the low voltage differential signaling (0.3V) while protecting the data lines from damaging over voltage, starting at 0.6V.

Features & Benefits:

  • ESD, IEC 61000-4-2, ±12kV contact, ±15kV air 
  • EFT, IEC 61000-4-4, 40A (5/50ns) 
  • Lightning, 3A (8/20μs as defined in IEC 61000-4-5, 2nd Edition) 
  • Low capacitance of 0.2pF (TYP) per I/O 
  • Halogen free, lead free and RoHS compliant

Applications:

  • USB 3.2, USB 4.0
  • Thunderbolt 3.0
  • PCIE
To request product environmental information, please complete the Product Environmental Information Request Form.