SP3042 Series - 0.35pF 30kV Bidirectional Discrete TVS

TVS Diode Array SP3042 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP3042 includes back-to-back TVS diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes up to the maximum level specified in the IEC 61000-4-2 international standard (±30kV contact discharge) without performance degradation. The back-to-back configuration provides symmetrical ESD protection for data lines when AC signals are present and the low loading capacitance makes it ideal for protecting high speed data lines such as HDMI,USB2.0, USB3.0 and eSATA.

Features & Benefits:

  • ESD protection of ±30kV contact discharge, ±30kV air discharge, (IEC 61000-4-2)
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, IEC 61000-4-5 2nd edition, 2A (tp=8/20μs)
  • Low capacitance of 0.35pF @ VR=0V (TYP)
  • Low leakage current of 100nA at 5.3V (MAX)
  • Space efficient 01005 footprint
  • Lead free and RoHS compliant

Applications:

  • USB 3.0/USB 2.0/MHL
  • MIPI Camera and Display
  • HDMI 2.0, DisplayPort 1.3, eSATA
  • IoT Modules
  • Smart Phones
  • External Storage
  • Ultrabooks, Notebooks
  • Tablets, eReaders
  • Security Modules

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsMIN VBR@IT
(V)
PackagePartner ECAD ModelsStockSamples
SP3042-01WTGNo5.30.1±30±30212.5V@1A0.35Bidirectional1NA01005 WLCSPSP3042-01WTGCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP3042-01WTG 0.35pF 30kV 5.3V bi-TVS 01005WLCSP RoHS No 11/20/2017 PbFree No 11/20/2017 CoC_RoHS10_SP3042-01WTG Yes
11/20/2017
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon TVS Diode Arrays SP3042 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide