SP3031 Series - Low Capacitance ESD Protection, 0.8pF 10kV Unidirectional Discrete TVS

SOD 882 003
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP3031 is a single channel low capacitance diode that provides protection for electronic equipment that may experience destructive electrostatic discharges (ESD). This robust diode can safely absorb repetitive ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (Level 4, ±8 kV contact discharge and ±15 kV air discharge) without performance degradation. The low loading capacitance makes it ideal for protecting high speed data lines.

Features & Benefits:

  • RoHS-Compliant, Lead Free and Halogen-Free
  • ESD protection of ±10kV contact discharge, ±15kV air discharge, (IEC 61000-4-2)
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning protection, IEC 61000-4-5, 2nd Edition: 8/20μs Surge, 5A Surge
  • Low capacitance of 0.8pF @ VR=0V
  • Low leakage current of 1μA at 5V
  • Moisture Sensitivity Level(MSL-1)
  • AEC-Q101 Qaulified

Applications:

  • USB 2.0, Ethernet
  • MHL/MIPI/MDDI
  • HDMI, Display Port, eSATA
  • Set Top Boxes, Game Consoles
  • Smart Phones
  • External Storage
  • Ultrabooks, Notebooks
  • Tablets, eReaders
  • Automotive

Access specifications, certifications, check availability and order parts below

Catalog #Standoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsMIN VBR@IT
(V)
PackagePartner ECAD ModelsStockSamples
SP3031-01ETG51101556.9V@1A0.8Unidirectional16SOD882SP3031-01ETGCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP3031-01ETG 1 Ch 15KV 5V TVS Diode Array SOD882 RoHS No 06/18/2011 PbFree No 06/18/2011 CoC_RoHS10_SP3031-01ETG REACH_SVHC Declaration_SP3031-01ETG.pdf No
02/29/2012
Does not Contain IPC_SP3031-01ETG_LG
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon TVS Diode Arrays SP3031 Datasheet

The SP3031 includes low capacitance rail to rail diodes with an additional Zener diode to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD)...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide