SP3021 Series - Low Capacitance ESD Protection, 0.5pF 8kV Bidirectional Discrete TVS

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP3021 includes back-to-back TVS diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes up to the maximum level specified in the IEC 61000-4-2 international standard without performance degradation. The back-to-back configuration provides symmetrical ESD protection for data lines when AC signals are present.

Features & Benefits:

  • ESD protection of ±8kV contact discharge, ±15kV air discharge, (IEC 61000-4-2)
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning protection, IEC 61000-4-5 2nd edition (tP=8/20μs)
  • Low capacitance of 0.5pF @ VR=0V
  • Low leakage current of 1μA at 5V
  • 0402 small footprint available
  • RoHS compliant, lead-free and halogen free
  • AEC-Q101 qualified

Applications:

  • USB 3.0/USB 2.0
  • MHL/MIPI/MDDI
  • HDMI, Display Port, eSATA
  • Set Top Boxes, Game Consoles
  • Smart Phones
  • External Storage
  • Ultrabooks, Notebooks
  • Tablets, eReaders

Access specifications, certifications, check availability and order parts below

Catalog #Standoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsPackageStockSamples
SP3021-01ETG51815214.7V@2A0.5Unidirectional1SOD882CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP3021-01ETG 1 Ch 15KV 5V TVS Diode Array SOD882 RoHS No 04/17/2012 PbFree No 04/17/2012 CoC_RoHS10_SP3021-01ETG REACH_SVHC Declaration_SP3021-01ETG.pdf No
04/17/2012
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon TVS Diode Array SPA SP3021 Datasheet

The SP3021 includes back-to-back TVS diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD)...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...