SP0504S Series - 0.85pF Diode Array - Qualified to AEC-Q101

TVS Diode Array SP0504 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP0504S integrates low capacitance rail-to-rail diodes with an integrated proprietary avalanche breakdown diode that protects applications against ESD, EFT and low surge events. This component is rated for the maximum IEC 61000-4-2 ESD (level 4) contact and air discharge events. Their very low off-state capacitance also makes them ideal for protecting high speed signal pins such as HDMI, DVI, USB2.0, and IEEE 1394.

Features & Benefits:
  • RoHS compliant and lead-free
  • Low off-state capacitance of 0.85 pF (TYP) per I/O
  • ESD rating of ±12kV contact discharge, ±15kV air discharge, (IEC 61000-4-2)
  • EFT protection, IEC 61000-4-4, 40A (5/50ns)
  • Low leakage current of 0.5μA (MAX) at 5V
  • Small packaging options saves board space
  • Lightning, 4.5A (8/20μs as defined in IEC 61000-4-5 2nd edition)
  • AEC-Q101 qualified
Application:
  • Computer Peripherals
  • Mobile Phones
  • PDA’s
  • Digital Cameras
  • Network Hardware/Ports
  • Test Equipment
  • Medical Equipment
  • Automotive Network

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsMIN VBR@IT
(V)
PackagePartner ECAD ModelsStockSamples
SP0504SHTGYes60.512154.510.6V@2A0.85Bidirectional4NASOT23-6LSP0504SHTGCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP0504SHTG 4 Ch 12KV 5V TVS Diode Array SOT23-6 RoHS No 07/16/2013 PbFree No 07/16/2013 CoC_RoHS10_SP0504SHTG Yes
07/16/2013
IPC_SP0504SHTG_EV
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Littelfuse TVS Diode Array SP0504S Datasheet

The SP0504S has ultra low capacitance rail-to-rail diodes with an additional zener diode fabricated in a proprietary silicon avalanche technology to protect each I/O pin...

pdficon Circuit Protection Products Selection Guide