SPUSB1BJT - SPUSB1 Series

Series: SPUSB1
Obsolete: 2009 -01-06 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SPUSB1CJT and SPUSB1BJT are single-channel USB upstream-port termination networks. The SPUSB1 Series integrates EMI/RFI filter components R1 and C1, as recommended by the USB specification. Because these are upstream USB devices, they are terminated with a single 1.5K pull-resistor (R2) to VBUS. There are three options for the value of the series resistor R1: The SPUSB1AJT has R1=15?Ù¬ the SPUSB1CJT has R1=33?Ù and the SPUSB1BJT has R1=22?Ù® This series resistance must be close to the USB cable??s characteristic impedance of 45?Ù (90?Ù balanced) to minimize transmission line reflections. In addition, these parts provide a very high level of protection for sensitive electronic components that may be subjected to electrostatic discharge (ESD). The input and output pins are designed and characterized to safely dissipate ESD strikes of 15kV, well beyond the maximum requirements of the IEC 61000-4-2 international standard. The VBUS pin is designed and characterized to safely dissipate ESD strikes of 25kV, according to the IEC 61000-4-2 international standard. The VBUS pin has greater ESD protection because in a USB connector, the VBUS prong is longer than the D+ and D- connector prongs and is first to make contact. Using the MIL-STD-883D (Method 3015) specification for Human Body Model (HBM) ESD, all pins are protected for contact discharges to greater than 30kV.
To request product environmental information, please complete the Product Environmental Information Request Form.