SP814x Series - 1.0pF 22KV Diode Array

Series: SP814x
Obsolete: 2020 -10-06 Availability: Phase Out/Obsolete

Contact the factory.

Questions? Contact Littelfuse Support
TVS Diode Array SP814x Hi_Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SP814x series integrates 4 or 6 channels of ultra low capacitance rail-to-rail diodes and an additional zener diode to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). This robust device can safely absorb repetitive ESD strikes above the maximum level specified in the IEC61000-4-2 international standard (±8kV contact discharge) without performance degradation. The extremely low loading capacitance also makes it ideal for protecting high speed signal pins such as HDMI2.0, USB3.0, USB2.0, and IEEE 1394.

Features:
  • ESD IEC61000-4-2, ±22kV contact, ±22kV air
  • EFT protection, IEC61000-4-4, 40A (tp=5/50ns)
  • Lightning Protection, IEC61000-4-5 2nd edition, 2.5A (tp=8/20μs)
  • Low capacitance of 1.0pF (TYP) per I/O
  • Low leakage current of 25nA (TYP) at 5V
  • Small form factor μDFN packages (JEDEC MO-229) saves board space
Applications:
  • LCD/PDP TVs
  • External Storage
  • DVD/ Blue-Ray Players
  • Desktops/Servers
  • Notebooks/Tablets
  • Set Top Boxes
  • Mobile Phones
  • Flash Memory Cards
  • Digital Cameras

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsMIN VBR@IT
(V)
PackageCompare
SP8142-04UTG
Obsolete: 2021 -01-04
Yes50.025±22±222.59.2V@1A/10.3V@2A1Yes4NAuDFN2213-10L
SP8143-06UTG
Obsolete: 2022 -11-11
Yes50.025±22±222.59.2V@1A/10.3V@2A1Yes6NAuDFN3513-14L
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP8142-04UTG 4 Ch 22KV 5V TVS Diode Array uDFN-10L RoHS No 01/20/2016 PbFree No 01/20/2016 Yes
01/20/2016
SP8143-06UTG 6 Ch 22KV 5V TVS Diode Array uDFN-14L RoHS No 01/20/2016 PbFree No 01/20/2016 Yes
01/20/2016
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon Littelfuse TVS Diode Arrays SP814x Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide