SP5003 Series - 4 Channel Common Mode Filter with ESD Protection , AEC-Q101 Qualified

Series: SP5003
Obsolete: 2020 -12-31 Availability: Phase Out/Obsolete

Contact the factory.

Questions? Contact Littelfuse Support
SP6001 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This series will be End of Life (EOL) on December 31, 2020 and is not recommended for new designs.

The SP5003 Series Transient Voltage Suppression (TVS) Diode from Littelfuse is a highly integrated Common-Mode Filter (CMF) that provides both electrostatic discharge (ESD) protection and common-mode EMI filtering for systems that use high speed differential serial interfaces. Its high common-mode stop band attenuation in the cellular frequency ranges effectively prevents high speed data lines from interfering with radio frequencies. The SP5003 Series can protect and filter two differential line pairs. Its low-profile RoHS-compliant TDFN-10 package and compact design offer substantial cost and space savings over discrete solutions.

Features:

  • Deep common-mode stop band attenuation (-16dB) 
  • Large differential bandwidth (> 4.0 GHz)
  • Low channel capacitance of 0.8pF
  • Low-profile TDFN-10 package
  • AEC-Q101 qualified

Applications:
  • Protection of HDMI, MIPI D-PHY, USB, or DVI interfaces in:

- Smartphones
- Tablets
- Digital still cameras
- Other consumer electronics

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
CI/OTYP
(pF)
Channels
SP5003-04TTG
Obsolete: 2023 -01-13
Yes0.115300.84No
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP5003-04TTG 4Ch 15KV 5V 4GHz EMI Filter TDFN-10 RoHS No 03/11/2019 PbFree No 03/11/2019 CoC_RoHS10_SP5003-04TTG REACH211_Declaration_SP5003-04TTG Yes
03/11/2019
Does not Contain IPC_SP5003-04TTG_LR
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Littelfuse TVS Diode Array SP5003 datasheet

pdficon Circuit Protection Products Selection Guide