AQW05C-01FTG Series - Automotive grade 30A Bidirectional Discrete TVS in SOD323

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The AQW05C-01FTG bidirectional TVS is fabricated in a proprietary silicon avalanche technology. These diodes provide a high ESD (electrostatic discharge) protection level for electronic equipment.

The AQW05C-01FTG TVS can safely absorb repetitive ESD strikes of ±30kV (contact and air discharge as defined in IEC 61000-4-2) without any performance degradation. In addition, it can safely dissipate a 30A 8/20μs surge event as defined in IEC 61000-4-5, 2nd Edition.

Features & Benefits:

  • ESD, IEC 61000-4-2, ±30kV contact/air
  • ESD, ISO10605 330pF 330Ω, ±30kV contact/air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Maximum surge tolerance, IEC 61000- 4-5 2nd Edition, 30A (8/20μs)
  • Halogen-free, lead-free and RoHS-compliant
  • Moisture Sensitivity Level (MSL-1)
  • AEC-Q101 qualified and PPAP capable

Applications:

  • Automotive Applications
  • Battery Protection
  • Computer Peripherals
  • Medical Equipment
  • Notebooks / Desktops / Servers
  • Point-of-Sale Terminals
  • Switches / Buttons
  • Test Equipment / Instrumentation
 

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsMIN VBR@IT
(V)
Operating TemperaturePackageSPICE ModelPartner ECAD ModelsStockSamples
 
AQW05C-01FTGYes51±30±303015V@30A115Bidirectional16-40° to 150°CSOD323SPICEAQW05C-01FTGCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.