AQHVxx-01ETG-C Series Series - 200W Discrete Bidirectional TVS Diode

tvs diode array AQHVxx 01ETG C Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The AQHVxx-01ETG-C series is designed to provide an option for very fast acting, high performance over-voltage protection devices. Ideally suited for power interfaces, passenger charging interfaces, and well as LED lighting modules, and low speed I/Os. It will protect sensitive equipment from damage due to electrostatic discharge (ESD) and other overvoltage transients. The AQHVxx-01ETG-C series can safely absorb repetitive ESD strikes above the maximum level of the IEC 61000- 4-2 international standard (Level 4,  ±8kV contact discharge)  without performance degradation and safely conduct up to 8A (AQHV12-C) of induced surge current (IEC 61000-4-5 2nd edition, tP=8/20μs) with very low clamping voltages.

The AQHVxx-01ETG-C series can safely absorb repetitive ESD strikes above the maximum level of the IEC 61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation and safely conduct up to 8A (AQHV12-C) of induced surge current (IEC 61000-4-5 2nd edition, tP=8/20μs) with very low clamping voltages.


Features & Benefits:

  • ESD, IEC 61000-4-2, ±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A (5/50ns)
  • Lightning, 8A (8/20 as defined in IEC 61000-4-5 2nd edition) for AQHV12-C
  • Low clamping voltage
  • PPAP capable
  • Low leakage current
  • Small SOD882 packaging helps save board space
  • AEC-Q101 qualified
  • Moisture Sensitivity Level(MSL -1)
  • Halogen free, lead free and RoHS compliant

Applications:

  • LED Lighting Modules
  • Portable Instrumentation
  • General Purpose I/O
  • RS232 / RS485
  • CAN and LIN Bus
  • Automotive application 

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsMIN VBR@IT
(V)
PackagePartner ECAD ModelsStockSamplesCompare
AQHV12-01ETG-CYes121±30±30819V@1AN/ABidirectional113.3SOD882AQHV12-01ETG-CCheckOrder
AQHV15-01ETG-CYes151±30±30522V@1AN/ABidirectional116.7SOD882AQHV15-01ETG-CCheckOrder
AQHV24-01ETG-CYes241±30±24336V@1AN/ABidirectional126.7SOD882AQHV24-01ETG-CCheckOrder
AQHV36-01ETG-CYes361±20±15252V@1AN/ABidirectional140SOD882AQHV36-01ETG-CCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
AQHV12-01ETG-C 1Ch 200W 12V Bidirectional TVS Diode RoHS No 03/20/2019 PbFree No 03/20/2019 CoC_RoHS10_AQHV12-01ETG-C REACH_SVHC Declaration_AQHV12-01ETG-C.pdf Yes
03/20/2019
Does not Contain IPC_AQHVxx-01ETG--C-_EG
AQHV15-01ETG-C 1Ch 200W 15V Bidirectional TVS Diode RoHS No 09/09/2019 PbFree No 09/09/2019 CoC_RoHS10_AQHV15-01ETG-C REACH_SVHC Declaration_AQHV15-01ETG-C Yes
09/09/2019
Does not Contain IPC_AQHVxx-01ETG--C-_EG
AQHV24-01ETG-C 1Ch 200W 24V Bidirectional TVS Diode RoHS No 09/09/2019 PbFree No 09/09/2019 CoC_RoHS10_AQHV24-01ETG-C REACH_SVHC Declaration_AQHV24-01ETG-C.pdf Yes
09/09/2019
Does not Contain IPC_AQHVxx-01ETG--C-_EG
AQHV36-01ETG-C 1Ch 200W 36V Bidirectional TVS Diode RoHS No 11/19/2018 PbFree No 11/19/2018 CoC_RoHS10_AQHV36-01ETG-C REACH_SVHC Declaration_AQHV36-01ETG-C.pdf Yes
11/19/2018
Does not Contain IPC_AQHVxx-01ETG--C-_EG
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.