AQ1205-01UTG Series - Automotive grade, 4.5 V, 7 A, Bidirectional Discrete TVS in 0201DFN

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The AQ1205-01UTG bidirectional TVS is fabricated in a proprietary silicon avalanche technology. These diodes provide a high ESD (electrostatic discharge) protection level for electronic equipment. The AQ1205-01UTG TVS can safely absorb repetitive ESD strikes of ±30 kV (contact and air discharge as defined in IEC 61000-4-2) without any performance degradation. In addition, it can safely dissipate a 7 A 8/20 μs surge event as defined in IEC 61000-4-5, 2nd edition.

Features and Benefits

  • ESD, IEC 61000-4-2, ±30 kV contact/air
  • ESD, ISO10605 330 pF 330 Ω, ±30 kV contact/air
  • EFT, IEC 61000-4-4, 40 A (5/50 ns)
  • Maximum surge tolerance, IEC 61000-4-5, 2nd edition, 7 A (8/20 μs)
  • Low leakage current of 20 nA (max) at 4.5 V
  • Low clamping voltage
  • Halogen-free, lead-free and RoHS compliant
  • Moisture sensitivity leve
  • (MSL-1)
  • AEC-Q101 qualified and PPAP capable

Applications

  • Automotive
  • Battery Protection
  • BMS
  • Computer Peripherals
  • Medical Equipment
  • Notebooks / Desktops / Servers
  • Point-of-Sale Terminals
  • Switches / Buttons
  • Test Equipment / Instrumentation

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
PolarityChannelsMIN VBR@IT
(V)
Operating TemperaturePackageStockSamples
AQ1205-01UTGYes4.50.0530304A50V@4ABidirectional128-40° to 150°CSOD323CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.