USUR1000-102J - USUR1000 Series

Series: USUR1000
Littelfuse Thermistor Probes & Assemblies Surface Temperature Sensing USUR1000-102J image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse UL Recognized ring lug thermistor probe assemblies are manufacturing using super stable NTC chips which are potted into a ring lug housing with thermally conductive epoxy. Designed for rapid thermal response and excellent long-term stability, these devices can be used in a wide range of surface temperature sensing applications.

Features:

  • Insulated lead wire rated for 300V minimum
  • User selectable lead length
  • Ring tongue mounting hole diameter = 0.145" nominal
  • Ring tongue mounting hole stud size = #6

Specifications:

  • Resistance temperature curve = "J"
  • Resistance tolerances from ±2% to ±10% available
  • Temperature rating = -40°C to +125°C
  • UL File Number E232830 (UL Category XGPU2)
To request product environmental information, please complete the Product Environmental Information Request Form.