NSKR680J2R2NET001 - NSKR Series Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

NSKR680J2R2NET001 is an NSKR series surface-mount, end-banded, chip thermistor with the following specifications: Resistance Ohms @25 °C = 680 (nominal resistance at the stated temperature) Resistance Tolerance @25 °C = ± 5% (maximum deviation from the nominal resistance value) Notes: Other resistance tolerances are available upon request. Size 0805 Packaging in tape and reel For more specifications, refer to the technical datasheet and the engineering drawing.
To request product environmental information, please complete the Product Environmental Information Request Form.