RA Series - Surface Mount End-Banded Chip Thermistors 0402 Style (125°C)

Series: RA
Littelfuse Surface Mount Thermistors 0402 - RA image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse surface mount end-banded thermistor elements are designed for use on hybrid substrates, integrated circuits or printed circuit boards. They have a solder coated metallization which is suitable for various contact techniques including wire bond, epoxy or solder. Since they are manufactured using the most advanced equipment and technology available, their dimensional parameters are extremely uniform making the devices especially suitable for use with automatic handling and placement equipment.

Features:

  • Surface mountable
  • Small size
  • Low cost
  • Nickel Barrier

Options:

  • Non-standard resistance values and tolerances
  • Tape and reel packaging
  • Solder coated metallization

Specifications:

  • Thermal time constant: 10 seconds max
  • Dissipation constant: 1 mW/°C
  • Rated to +125°C maximum operating temperature

Access specifications, certifications, check availability and order parts below

Catalog #Resis Ω @ 25°CResis Tol ± % @25°CMax Power RatingOperating TemperatureEngineering DrawingRT TablePartner ECAD ModelsStockSamplesCompare
  
RA102G0J1000540mW-40° to 125°C  RA102G0JCheck
RA103G0J10000540mW-40° to 125°CEngineeringRTRA103G0JCheck
RA103J0J100005-40° to 125°CEngineeringRTRA103J0JCheck
RA103J0Q100001-40° to 125°CEngineeringRTRA103J0QCheckOrder
RA104R0J100000540mW-40° to 125°CEngineeringRTRA104R0JCheckOrder
RA222H0J2200540mW-40° to 125°C  RA222H0JCheck
RA222L0J2200540mW-40° to 125°C  RA222L0JCheck
RA224MOJ220000540mW-40° to 125°C  RA224MOJCheck
RA303K0J30000540mW-40° to 125°CEngineeringRTRA303K0JCheck
RA472KOJ4700540mW-40° to 125°C  RA472KOJCheck
RA473K0J47000540mW-40° to 125°CEngineeringRTRA473K0JCheck
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
RA103J0Q THERMISTOR, U.S. SENS RoHS No 06/13/2019 PbFree No 06/13/2019 CoC_RoHS10_RA103J0Q REACH201_Declaration_RA103J0Q No
06/13/2019
Does not Contain
RA103J0Q-TR THERMISTOR, US SENSOR RoHS No 06/13/2019 PbFree No 06/13/2019 No
06/13/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.