GL Series - Glass Probe Thermistors (0.070" Diameter)

Series: GL
Littelfuse Leaded Thermistors GL image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse high temperature glass probe thermistors feature superior long-term stability and fast thermal response.  Their small size and glass encapsulation makes them especially suitable for temperature measurement and control where space is limited and where extreme temperatures, corrosive atmospheres and⁄or harsh environments are encountered.  Littelfuse glass probe thermistors have a wide range of applications within the HVAC⁄R, Industrial, Medical, Consumer Electronics, Alternative Energy, Telecommunications, Medical and Environmental Systems and Controls markets.

Features:

  • High temperature capability to +300°C
  • Excellent long term stability
  • High reliability
  • Solderable lead wires
  • Fast thermal response time
Options:

  • Non-standard resistance values and tolerances
  • Two glass body lengths (.500" and 1.000")

Specifications:

  • 0.070" Diameter

Access specifications, certifications, check availability and order parts below

Catalog #Resis Ω @ 25°CResis Tol ± % @25°CR-T CurveOperating TemperatureEngineering DrawingRT TableStockSamplesCompare
  
GL102E5J10005E-55° to 300°CEngineeringRTCheck
GL102E9J10005E-55° to 300°CEngineeringRTCheck
GL103J5J100005J-55° to 300°CEngineeringRTCheck
GL103J9J100005J-55° to 300°CEngineeringRTCheck
GL104R5J1000005R-55° to 300°CEngineeringRTCheckOrder
GL104R9J1000005R-55° to 300°CEngineeringRTCheck
GL122E5J12005E-55° to 300°CEngineeringRTCheck
GL122E9J12005E-55° to 300°CEngineeringRTCheck
GL202F5J20005F-55° to 300°CEngineeringRTCheck
GL202F9J20005F-55° to 300°CEngineeringRTCheck
GL502F5J50005F-55° to 300°CEngineeringRTCheck
GL502F9J50005F-55° to 300°CEngineeringRTCheck
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
GL102E5J NTC THERMISTOR 1K OHM 10% GLASS BEAD RoHS No 02/27/2019 PbFree No
GL102E9J THERMSITOR, US SENSOR RoHS No 02/27/2019 PbFree No
GL103J5J THERMSITOR, US SENSOR RoHS No 02/27/2019 PbFree No
GL103J9J NTC THERMISTOR 10K OHM 10% GLASS BEAD RoHS No 02/27/2019 PbFree No
GL104R5J NTC THERMISTOR 100K OHM 10% GLASS BEAD RoHS No 02/27/2019 PbFree No
GL104R9J NTC THERMISTOR 100K OHM 10% GLASS BEAD RoHS No 02/27/2019 PbFree No
GL122E5J NTC THERMISTOR 1.2K OHM 10% GLASS BEAD RoHS No 02/27/2019 PbFree No
GL122E9J NTC THERMISTOR 1.2K OHM 10% GLASS BEAD RoHS No 02/27/2019 PbFree No
GL202F5J NTC THERMISTOR 2K OHM 10% GLASS BEAD RoHS No 02/27/2019 PbFree No
GL202F9J NTC THERMISTOR 2K OHM 10% GLASS BEAD RoHS No 02/27/2019 PbFree No
GL502F5J NTC THERMISTOR 5K OHM 10% GLASS BEAD RoHS No 02/27/2019 PbFree No
GL502F9J THERMSITOR, US SENSOR RoHS No 02/27/2019 PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.