GS104R1K - GS Series

Series: GS
Littelfuse Leaded Thermistors Glass Coated Chip Thermistors GS104R1K image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse radial leaded glass coated chip thermistors feature excellent long-term stability and reliability as well as a fast thermal response time. They are especially suitable for temperature measurement and control where extreme temperatures, corrosive atmospheres and/or harsh environments are encountered. Their low cost and excellent reliability make them useful for applications ranging from HVAC/R to Industrial Controls to Consumer Appliances.

Features:

  • High temperature up to +300°C
  • High stability
  • Solderable lead wires
  • Fast thermal response time

Options:

  • Non-standard resistance values and tolerances

Specifications:

  • 0.060” maximum diameter
Property (Mouseover for details) Value
Resistance Ohms @ 25°C 100000
Resistance Tol ± % @25°C 10
Resistance-Temperature Curve R
Operating Temperature -55° to 300°C
To request product environmental information, please complete the Product Environmental Information Request Form.