LC Series - Miniature Leaded Epoxy Coated Thermistors (150°C) 28 AWG Uninsulated Leads

Series: LC
Littelfuse Leaded Thermistors Miniature - LC image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse miniature leaded epoxy coated thermistors are manufactured using the same state of the art manufacturing techniques as those used to produce Littelfuse precision interchangeable devices. This results in devices with superior long term reliability characteristics especially suitable for temperature measurement, temperature control and temperature compensation applications.

Features:

  • Low cost
  • High reliability
  • Epoxy encapsulated
  • Small size
  • Fast thermal response time

Options:

  • Special lead materials and lengths
  • Special encapsulants or probe housings
  • Non-standard resistance values and tolerances
  • Point matched at specified temperatures

Specifications:

  • Thermal time constant: 1 second max. in a well stirred oil bath, 10 seconds max. in still air
  • Dissipation constant: 1 mW/°C
  • Rated to +150°C maximum operating temperature (R-T Curve "B" devices limited to +100°C Max.)

Access specifications, certifications, check availability and order parts below

Catalog #Resis Ω @ 25°CResis Tol ± % @25°CR-T CurveOperating TemperatureEngineering DrawingRT TableStockSamplesCompare
  
LC101B2K10010B-55° to 100°CEngineeringRTCheck
LC101D2N100-55° to 100°CEngineering Check
LC102F2K100010F-55° to 150°CEngineeringRTCheck
LC103E2K1000010E-55° to 150°CEngineeringRTCheck
LC103G2K1000010G-55° to 150°CEngineeringRTCheck
LC103J2G100002J-55° to 150°CEngineeringRTCheckOrder
LC103J2J100005J-55° to 150°CEngineeringRTCheck
LC103J2K1000010J-55° to 150°CEngineeringRTCheck
LC104R2K10000010R-55° to 150°CEngineeringRTCheck
LC203J2K2000010J-55° to 150°CEngineeringRTCheck
LC222J2K225210J-55° to 150°CEngineeringRT
LC302J2J30005J-55° to 150°CEngineeringRTCheckOrder
LC302J2K300010J-55° to 150°CEngineeringRTCheck
LC303H2K3000010H-55° to 150°CEngineeringRTCheck
LC303J2J300005J-55° to 150°CEngineeringRTCheckOrder
LC303J2K3000010J-55° to 150°CEngineeringRTCheck
LC502J2K500010J-55° to 150°CEngineeringRTCheck
LC503J2K5000010J-55° to 150°CEngineeringRTCheck
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LC103E2K NTC THERMISTOR 10K OHM 10% EPOXY BEAD RoHS No 07/29/2019 PbFree No 07/29/2019 CoC_RoHS10_LC103E2K REACH201_Declaration_LC103E2K Yes
07/29/2019
Does not Contain
LC103J2G THERMISTOR, U.S. SENS RoHS No 01/29/2019 PbFree No 01/29/2019 CoC_RoHS10_LC103J2G REACH211_Declaration_LC103J2G
Does not Contain
LC302J2J THERMISTOR, US SENSOR RoHS No 02/23/2021 PbFree No 02/23/2021 CoC_RoHS10_LC302J2J REACH211_Declaration_LC302J2J Yes
02/23/2021
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.