75600-01 - Electronic Windshield Wiper Switches Series

External overview image
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse Windshield Wiper Switches are designed for in-cabin wiper control. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle.

The Electronic Windshield Wiper Switches ensure dependable control of windshield wipers on heavy duty vehicles. They are designed with intermittent delay feature for permanent magnet electric wiper motors. Switches are not compatible with self-parking wiper motors; a park-signal is required from the wiper motor.

Features and Benefits

  • Push-to-Wash Capable (2-3 wipes after released)
  • Intensity settings are not load-sensitive
  • Conform to SAE J1455, J112a and J234
  • Power supply circuit protected from noise, reverse polarity, field decay, RF radiation, and load dump
  • Low Heat Generation
Property (Mouseover for details) Value
Voltage Rating (Max) 16
Positions Six : Off - Long Delay - Int Delay - Short Delay - Low - High : Push-to-Wash
Actuator Knob
Actuator Details SAE Wiper-Washer Symbol
Input Terminals Six Pin Delphi #2977042 and 4 Pin Delphi #6294544
Housing Zinc Diecast
Mounting Method 7/16 (11.11mm) / .448 (11.37mm) Long

pdficon 75600-01 2D Prints

75600-01 2D Prints

pdficon Electronic Windshield Wiper Switches Datasheet

Electronic Windshield Wiper Switches Datasheet

pdficon 2D Print Guide

2D Print Guide

To request product environmental information, please complete the Product Environmental Information Request Form.