75228-07 - Electrical Windshield Wiper Switches Series

Series: Electrical Windshield Wiper Switches
Obsolete: 2018 -08-21 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

  • For use with motors with dynamic parking, including Robert Bosch and Sprague Devices motors.
  • Sealed construction, including O-ring on the shaft.
  • Black plastic knob with metal insert and set screw, white imprint.
  • Mounting stem 7/16" -28 thread, .45" (11.4mm) long.
  • Diecast case 1 5/8" (41.3mm) diameter. 
  • Delphi (Packard) connector 6288538.
Property (Mouseover for details) Value
Positions Three : Off/Park - Low - High : Push-to-Wash
Actuator Round Black Knob
Actuator Details SAE Washer Symbol
Input Terminals Delphi connector 6288538
Housing Diecast
Ingress Protection O-Ring in Stem
Mounting Method 7/16 -28 thread 0.45 long (11.4mm)

pdficon 75228-07 2D Prints

75228-07 2D Prints

pdficon 2D Print Guide

2D Print Guide

pdficon Electrical Windshield Wiper Switches Datasheet

Electrical Windshield Wiper Switches Datasheet

To request product environmental information, please complete the Product Environmental Information Request Form.