75212-04-BX - Electrical Windshield Wiper Switches Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse Windshield Wiper Switches are designed for in-cabin wiper control. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The Electrical Windshield Wiper Switches ensure dependable control of windshield wipers on heavy duty vehicles. They are designed with intermittent delay feature for permanent magnet electric wiper motors.

Features and Benefits

  • Push-to-Wash Capable (two to three wipes after released)
  • Intensity settings are not load-sensitive
  • Low Heat Generation
Property (Mouseover for details) Value
Voltage Rating (Max) 12
Positions Three : Off/Park - Low - High : Push-to-Wash
Actuator Knob
Actuator Details Wiper-Washer Symbol
Input Terminals 4 Blade
Housing Zinc Diecast
Mounting Method 7/16-28 thread 0.38 long (9.6mm)

pdficon 75212-04 2D Prints

75212-04 2D Prints

pdficon 2D Print Guide

2D Print Guide

pdficon Electrical Windshield Wiper Switches Datasheet

Electrical Windshield Wiper Switches Datasheet

To request product environmental information, please complete the Product Environmental Information Request Form.