75125 - Neutral Safety and Backup Switches Series

Series: Neutral Safety and Backup Switches
Obsolete: 2021 -05-28 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

"

This product is not recommended for new designs

SPST. Normally Off. Spring lever actuated to On, spring return to Off. Two screw terminals. Two 13/64"" (5.2mm) diameter mounting holes, 1/2"" (12.7mm) on centers. 5"" (127mm) lever."
Property (Mouseover for details) Value
Circuitry SPST
Normal Position Normally Open
Input Terminals Two #8-32 Screw
Contact Material Copper
Mounting Method 2-13/64 dia. mounting holes 1/2 on centers

pdficon 75125 2D Prints

75125 2D Prints

pdficon 2D Print Guide

2D Print Guide

pdficon Neutral Safety Backup Switches Datasheet

Neutral Safety Backup Switches Datasheet

To request product environmental information, please complete the Product Environmental Information Request Form.