Littelfuse Foot Operated Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. These switches are designed to provide controlled circuit closure, traditionally for head lamp applications. Equipped with a large actuator interface these switches are designed for repeated use.
Assuming 12.8V DC, switch operates on 13A when Hi-Beam circuit is engaged, and 10A when Low-Beam circuit engaged.