7785-01 - Foot Operated Switches Series

External overview image
Roll Over to Zoom
       
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 7785-01 is a Foot-Operated Turn Switch with through-floorboard mounting, Momentary, Single Pull/Double Throw (SPDT),  Depress to On, Spring return to Off Turn Signal Switch.Two switches are needed for left and right turn signals. This is a plated steel, sealed switch with plastic coated (PVC), providing protection against moisture, dust and road splash. It has a 7/8” (9.5mm) diameter stem,Three ¼”-20 tapped mounting holes, ¾” (19.0mm) and 1 ¾” (44.4mm) on center. 12A at 12V DC

Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 12

pdficon 7785-01 2D Prints

7785-01 2D Prints

pdficon Foot Operated Switches datasheet

Foot Operated Switches datasheet

pdficon 2D Print Guide

2D Print Guide

To request product environmental information, please complete the Product Environmental Information Request Form.