Carling Retail Chargers Series - Carling Retail Chargers USB 2.0 and 3.1

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The USB CV-Charger is designed to charge electronic devices compatible with 2.0 or 3.1 USB types. The CV-Charger delivers fast charging times even in extreme temperatures from -40 °C to+85 °C. This innovative product features a spring-loaded access door that automatically closes to safeguard its electronics, assuring prolonged safe and reliable operation. The center LED indicates charging is in progress.


Features and Benefits

  • The CV-Charger is equipped with single-port 3.1 and 2.0 USB charging capabilities, allowing for fast and efficient charging of various devices
  • Available in both Type A and C ports
  • Designed for above-panel installation, can be easily integrated into the dashboard or control panel of vehicles and equipment
  • Rated with an IP64 sealing, providing protection against dust and water
  • Agency Approvals: CE 2014/30/EU - EN 50498:2010

Applications

  • On/Off-Highway Equipment
  • Golf Carts
  • Lawn & Garden Equipment
  • Marine
  • Military
To request product environmental information, please complete the Product Environmental Information Request Form.