72079-01 - Rotary Headlamp and Light Switches Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

With black knob imprinted with SAE headlamp symbol.
Silver contacts.
Five screw terminals.
Plated steel case.
Mounting stem 5/8”-32 thread.
With O-ring seal in the mounting stem.
20A per circuit at 12V DC. Off - Hazard - Hazard, Headlamps, Dash Lamps & Tail lights- Headlamps, Dash Lamps, Working Lights.
Property (Mouseover for details) Value
Voltage Rating (Max) 12
Positions Four
Housing Plated Steel
To request product environmental information, please complete the Product Environmental Information Request Form.