Carling Retail Rocker Switches Series - Carling Retail Rocker Switches 15A and 20A

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Introducing the V-Series Contura® and Tippette® Series IP66/68 Snap-In Mounted switches, these high-performance rocker switches cater to a diverse range of applications.
The V-Series Contura® switches are renowned for their cutting-edge design, exceptional quality, and maximum reliability. With customizable options for ratings, circuits, colors, illuminations, and symbols, these single or double pole switches boast versatility. Removable actuators in various styles and colors, along with an optional plug-in terminal connector for pre-wiring, make them ideal for applications ranging from On/Off-Highway and Marine to Armored Vehicles, and Industrial Automation.
The Tippette® TIG Series, featuring a traditionally styled design and available in sealed or unsealed versions, is well-suited for general purpose applications, providing flexibility with 1-3 poles, 10-20 amps, and accommodating voltage levels of 125-250V AC and 12-24V DC.


Features and Benefits

  • Offering 1-3 poles configurations and customizable options for ratings, colors, illuminations, and symbols
  • The V-Series Contura® switches offer reliable power handling with 1-2 poles and 0.4-20 amps at 125-250V AC and 12-24V DC
  • The Tippette Series® supports amperage ranging from 10 to 20 amps and voltage levels of 125-250V AC and 12-24V DC
  • Available in sealed or unsealed versions, providing users with the option for environmental protection
  • Many switches featuring removable actuators in various styles and colors, allowing for easy customization
  • An optional plug-in terminal connector facilitates prewiring of wire harnesses, streamlining the installation process

Applications

  • On/Off-Highway
  • Marine
  • Armored Vehicles
  • Industrial Automation
  • Commercial Food
  • Medical Equipment
  • Any Application Requiring Sealing Protection
To request product environmental information, please complete the Product Environmental Information Request Form.