9211 - Light Duty Push-Button Switches Series

Series: Light Duty Push-Button Switches
Obsolete: 2021 -08-10 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

"

This product is not recommended for new designs

On-Off.
Two circuits are simultaneously energized.
Normally On: Off with plunger depressed, spring return to On. Commonly used in school bus stepwell and door control.
Four blade terminals.
Mounting stem: 7/16"" -20 thread.
.33"" (8.4mm) diameter button.
10A per circuit at 12V DC."
Property (Mouseover for details) Value
Circuitry DPST
Normal Position Normally Closed
Input Terminals 4 Blade
Housing Plated Steel

pdficon 9211 2D Prints

9211 2D Prints

pdficon 2D Print Guide

2D Print Guide

pdficon 10A Mom Push Button Datasheet

10A Mom Push Button Datasheet

To request product environmental information, please complete the Product Environmental Information Request Form.